HMC326A
预发布MMIC Driver Amplifier, 3.0GHz to 4.5GHz
概述
- PSAT output power: 26dBm
- 40% PAE
- Output IP3: 36dBm
- High gain: 21dB
- VS: 5V
- 8-lead mini small outline package with exposed pad
The HMC326A is a monolithic microwave IC (MMIC) driver amplifier that operates between 3.0GHz and 4.5GHz. The amplifier is packaged in a low cost, surface mount 8-leaded mini small outline package with exposed pad for improved RF and thermal performance. The amplifier provides 21dB of gain and 26dBm of saturated power (PSAT) from a 5V supply voltage (VS). A power-down capability is available to conserve current consumption when the amplifier is not in use. Internal circuit matching was optimized to provide greater than 40% power added efficiency (PAE).
APPLICATIONS
- Microwave radios
- Broadband radio systems
- Wireless local loop driver amplifiers
参考资料
数据手册 1
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 HMC326A的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论