ADMV2239
预发布37.0 GHz to 43.5 GHz Antenna On Board
- 产品模型
- 2
概述
- RF range: 37.0 GHz to 43.5 GHz
- Surface-mount, single element antenna
- Supports dual and single polarization
- Antenna Gain: 5dBi
- Return Loss: 10dB
- 2.25 mm × 2.25 mm, 12-terminal land grid array (LGA) package
(NR) N260 and N259 frequency bands. The ADMV2239 simplifies antenna array board design by providing the entire element antenna stackup in a surface-mount component that enables the design and assembly of small or large arrays based on the application.
The ADMV2239 has symmetric feeds and radiation patterns for both polarizations, allowing for rotation of the device on the board depending on the feeding scheme.
The ADMV2239 can operate as a single-polarized antenna by leaving the unused polarity pin floating or grounded. Alternatively, it can be assembled at 45°, with respect to the horizontal plane, to be a dual-polarized antenna with slant (±45°) polarization.
For circular polarization, apply a 90° phase shift (introduced by a delay line or any similar mechanism) to the antenna feed ports.
The ADMV2239 comes in a compact, 2.25 mm × 2.25 mm land grid array [LGA] package and operates from a −55°C to +135°C operating TC range.
Applications
- 5G mmWave applications
- Broadband communication
参考资料
数据手册 1
申请保密协议
完成保密协议(NDA)后可获得完整的文件。
申请保密协议ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADMV2239BCCZ | 12-Terminal LGA (3mm x 3mm x 0.934mm) | ||
| ADMV2239BCCZ-RL7 | 12-Terminal LGA (3mm x 3mm x 0.934mm) |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 ADMV2239的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论