ADH448S
推荐用于新设计Aerospace, GaAs, PHEMT, MMIC, x2 Active Multiplier Chip, 19 GHz to 25 GHz Fout
- 产品模型
- 1
概述
- Output Power: +11 dBm
- Wide Input Power Range: - 4 dBm to +6 dBm
- Fo, 3Fo Isolation: > 20 dBc @ Fout = 20 GHz
- 100 kHz SSB Phase Noise: -135 dBc/Hz
- Single Supply: +5 V @ 48 mA
- Die Size: 1.089 mm X 1.129 mm X 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH448S die is a x2 active broadband frequency multiplier chip utilizing GaAs PHEMT technology. When driven by a 0 dBm signal, the multiplier provides +11 dBm typical output power from 19 GHz to 25 GHz. The Fo and 3Fo isolations are >22 dBc up to 22 GHz. This multi-rate frequency multiplier can be used in the generation of a half rate clock for 40 Gbps systems or as part of a multiplier chain to generate a full rate 40 Gbps clock.
The ADH448S is also ideal for use in LO multiplier chains. The low additive SSB Phase Noise of -135 dBc/Hz at 100 kHz offset helps maintain good system noise performance.
Applications
- Clock Generation Applications
- Point-to-point Radios
- Instrumentation
- Military & Space
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| HMC7481 | DIE |
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADH448S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论