ADH128S
量产Aerospace, GaAs, MMIC, Double-Balanced Mixer, 1.8 GHz to 5 GHz
- 产品模型
- 1
概述
- Conversion Loss: 10 dB Typ.
- LO to RF Isolation: 40 dB Typ.
- LO to IF Isolation: 30 dB Typ.
- High Third-Order Intercept: + 18 dBm Typ.
- 8-Lead Hermetic Glass/Metal SMT Package
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH128S is a double-balanced mixer which can be used as an upconverter or downconverter. It is a passive diode/balun type mixer with high dynamic range in which the Noise Figure (SSB) is essentially equal to the conversion loss. The ADH128S can handle larger signal levels than most active mixers due to the high third order intercept and it provides exceptional balance in the circuit resulting in high LO/RF and LO/IF isolations. The ADH128S can operate over a wide LO drive input levels of +9 dBm to +15 dBm.
Applications
- Satellite Communications
- Multichannel Multipoint Distribution Service (MMDS)
- Wireless LAN
- Wireless Local Loop
- Military & Space
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| HMC8482G8 | 8-Lead Flat Package with Gullwing Formed Leads |
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADH128S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论