ADH1081S
推荐用于新设计Aerospace, GaAs, MMIC, Double-Balanced Mixer, 50 GHz to 75 GHz
- 产品模型
- 1
概述
- Passive: No DC Bias Required
- Low LO Power: 12 dBm
- High LO/RF Isolation: 28 dB
- Wide IF Bandwidth: DC to 26 GHz
- Upconversion & Downconversion Applications
- Die Size: 1.23 mm x 1.22 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH1081S is a double balanced mixer. It can be used as an upconverter or a downconverter, with DC to 26 GHz at the IF port and 50 GHz to 75 GHz at the RF port. This passive MMIC mixer is fabricated with GaAs Schottky diode technology. All bond pads and the die backside are Ti/Au metallized and the Schottky devices are fully passivated for reliable operation.
Applications
- E-Band Communications Systems
- Instrumentation
- Sensors
- Military & Space
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| HMC8656 | DIE |
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADH1081S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论