TMC3241

推荐用于新设计

65V/4.2A, Fully-Integrated, Smart, Three-Phase Stepper Motor Driver

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Voltage Range: 4.5V to 65V DC
  • Low RDS(ON) (HS + LS): 0.08Ω Typical (TA = 25°C)
  • Current Ratings per Half-Bridge (Typical at 25°C):
    • IRMS = 4.2ARMS (6A Full-Scale Sine Peak)
    • IMAX = 9.0A (Bridge Peak Current)
  • STEP/DIR interface with MicroPlyer interpolation
  • Eight-Point Ramp Generator Option
  • SPI for Configuration, Control, and Diagnostics
  • Fully-Integrated Lossless Current Sensing
  • (Periodic) Position Compare Function
  • Incremental Encoder
  • Highest Resolution of 1024 Sine Wave Steps
  • Programmable Sine Wave Table to Match Motor
  • SpreadCycle Highly Dynamic Motor Chopper
  • StallGuard2 Sensorless Load Detection
  • CoolStep Current Control
  • Chip Temperature and Supply Voltage Measurement
  • Full Protection and Diagnostics
  • Overvoltage Protection Output
TMC3241
65V/4.2A, Fully-Integrated, Smart, Three-Phase Stepper Motor Driver
TMC3241 Simplified Block Diagram TMC3241 Pin Configuration TMC3241 Chip Illustration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

评估套件

eval board
TMC3241-EVKIT

Evaluation Kit for TMC3241 – A Fully-Integrated Smart 3-Phase Stepper Motor Controller and Driver

特性和优点

  • Highly Integrated 3-Phase Stepper Motor Driver SoC
    • 4.5V to 65V DC Supply Voltage Range
    • Up to 4.2ARMS and 5.94AFS Current Capability
    • Integrated 65V H-Bridges with low RDS (ON) (HS + LS): 0.08Ω (typ) (TA = 25°C)
    • Integrated Lossless Current Sensing (ICS)
  • Advanced Motion and Motor Control
    • EightPoint Ramp for Minimized-Jerk Motion
    • 171-Microsteps with 1024-Point Sine Wave
    • StallGuard, CoolStep, and SpreadCycle
  • Flexible Control, Configuration, and Feedback Interfaces
    • SPI Interface for Position/Velocity Commands, Configuration, and Diagnostics
    • STEP/DIR and Incremental Encoder Interfaces
  • Integrated Protection and Diagnostics

产品详情

The TMC3241-EVKIT includes the TMC3241-EVAL board, the Eselsbruecke, and Landungsbruecke interface boards, which operate together as part of the ADI Trinamic™ TMCL ecosystem.

The TMC3241 is a smart, high-performance, single-axis 3-phase stepper motor controller and driver IC. It fully integrates three 65V H-bridges, capable of driving motors with up to 4.2ARMS (5.94AFS) current, together with lossless integrated current sensing (ICS), eliminating the need for external MOSFETs and current-sense resistors. The resulting compact solution reduces system complexity and printed circuit board (PCB) area.

The integrated EightPoint Ramp motion controller enables smooth, minimized-jerk motion profiles, and simplified trajectory generation. Together with 171-microsteps, 1024-point sine-wave generation, StallGuard™, CoolStep™, and SpreadCycle™, it optimizes motion quality, efficiency, and motor performance.

The device supports control through SPI and STEP/DIR, feedback through an incremental encoder interface, and extensive diagnostic, monitoring, and protection functions.

The TMC3241-EVAL board enables the use of the TMC3241 as part of the ADI Trinamic™ evaluation board system, for example, in combination with the TMCL-IDE, or together with the PyTrinamic™ Python package.

TMC3241-EVKIT
Evaluation Kit for TMC3241 – A Fully-Integrated Smart 3-Phase Stepper Motor Controller and Driver
TMC3241-EVKIT Angle Evaluation Board TMC3241-EVKIT Top Evaluation Board TMC3241-EVKIT Bottom Evaluation Board

最新评论

需要发起讨论吗? 没有关于 TMC3241的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览