概览
优势和特点
- Highly Integrated 3-Phase Stepper Motor Driver SoC
- 4.5V to 65V DC Supply Voltage Range
- Up to 4.2ARMS and 5.94AFS Current Capability
- Integrated 65V H-Bridges with low RDS (ON) (HS + LS): 0.08Ω (typ) (TA = 25°C)
- Integrated Lossless Current Sensing (ICS)
- Advanced Motion and Motor Control
- EightPoint Ramp for Minimized-Jerk Motion
- 171-Microsteps with 1024-Point Sine Wave
- StallGuard, CoolStep, and SpreadCycle
- Flexible Control, Configuration, and Feedback Interfaces
- SPI Interface for Position/Velocity Commands, Configuration, and Diagnostics
- STEP/DIR and Incremental Encoder Interfaces
- Integrated Protection and Diagnostics
产品详情
The TMC3241-EVKIT includes the TMC3241-EVAL board, the Eselsbruecke, and Landungsbruecke interface boards, which operate together as part of the ADI Trinamic™ TMCL ecosystem.
The TMC3241 is a smart, high-performance, single-axis 3-phase stepper motor controller and driver IC. It fully integrates three 65V H-bridges, capable of driving motors with up to 4.2ARMS (5.94AFS) current, together with lossless integrated current sensing (ICS), eliminating the need for external MOSFETs and current-sense resistors. The resulting compact solution reduces system complexity and printed circuit board (PCB) area.
The integrated EightPoint Ramp motion controller enables smooth, minimized-jerk motion profiles, and simplified trajectory generation. Together with 171-microsteps, 1024-point sine-wave generation, StallGuard™, CoolStep™, and SpreadCycle™, it optimizes motion quality, efficiency, and motor performance.
The device supports control through SPI and STEP/DIR, feedback through an incremental encoder interface, and extensive diagnostic, monitoring, and protection functions.
The TMC3241-EVAL board enables the use of the TMC3241 as part of the ADI Trinamic™ evaluation board system, for example, in combination with the TMCL-IDE, or together with the PyTrinamic™ Python package.
相关产品
使用入门
- TMC3241-EVAL (included)
- Landungsbruecke board (included) with the latest TMC-EvalSystem firmware
- Eselsbruecke board (included)
- A compatible motor (3-phase stepper motor)
- Power supply (4.5V to 65V; power connector included in the kit)
- Cables to interface the motor, encoders, and the power supply
- USB-C data cable
- PC with the latest TMCL-IDE (the integrated development environment for ADI Trinamic modules)
- TMC3241 data sheet
文档
-
TMC3241-EVKIT Gerber Files2026/10/29ZIP589 KB