概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
The Stratix® V GX FPGA features 340K logic elements and integrated transceivers that transfer at a maximum of 12.5 Gbps, allowing the TR5-F40W to be fully compliant with version 3.0 of SATA, version 3.0 of the PCI Express standard, as well as allowing an ultra low-latency, straight connections to four external 10G SFP+ modules. Not relying on an external PHY will accelerate mainstream development of network applications enabling customers to deploy designs for a broad range of high-speed connectivity applications. An HSMC expansion port also allows users to connect custom daughter cards such as those found on cards.terasic.com. The feature-set of the TR5-F40W fully supports all high-intensity applications such as low-latency trading, cloud computing, high-performance computing, data acquisition, network processing, and signal processing.
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LT3080-1 | 可并联、1.1A、输出可调的单电阻低压差稳压器 |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTC3025-1 | 500mA 微功率 VLDO 线性稳压器 |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LTM4612 | 符合 EN55022B 规格的 36Vin、15Vout、5A、DC/DC μModule 稳压器 | |
LTM4601 | 具 PLL、输出跟踪和裕度调节功能的 12A µModule 稳压器 | |
LTM4628 | 双通道 8A 或单通道 16A DC/DC μModule 稳压器 | |
LTC4357 | 正高电压理想二极管控制器 |
LTC4357CDCB#TRMPBF LTC4357CMS8#PBF LTC4357HDCB#TRMPBF LTC4357HMS8#PBF LTC4357IDCB#TRMPBF LTC4357IMS8#PBF |