概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
文档
Demo Board Schematic (1)
电路描述
The Altera Embedded System Development Kit, Cyclone III Edition is a complete development platform for prototyping embedded systems on Altera’s low-cost, low-power FPGAs. As part of this development kit, you’ll find everything you need; hardware, example processor systems, software applications, FPGA and software development tools and documentation to accelerate embedded system development.
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LT1931 | ThinSOT 封装的 1.2MHz 负输出 DC/DC 转换器 |
LT1931AES5#TRMPBF LT1931AIS5#TRMPBF LT1931ES5#TRMPBF LT1931IS5#TRMPBF |
LT1963 | 1.5A、低噪声 、快速瞬态响应 LDO 稳压器 |
LT1963EFE#PBF LT1963EFE-1.5#PBF LT1963EFE-1.8#PBF LT1963EFE-2.5#PBF LT1963EFE-3.3#PBF LT1963EQ#PBF LT1963EQ-1.5#PBF LT1963EQ-1.8#PBF LT1963EQ-2.5#PBF LT1963EQ-3.3#PBF LT1963ES8#PBF LT1963ES8-1.5#PBF LT1963ES8-1.8#PBF LT1963ES8-2.5#PBF LT1963ES8-3.3#PBF LT1963EST-1.5#PBF LT1963EST-1.8#PBF LT1963EST-2.5#PBF LT1963EST-3.3#PBF LT1963ET#06PBF LT1963ET#30PBF LT1963ET#31PBF LT1963ET#PBF LT1963ET-1.5#30PBF LT1963ET-1.5#PBF LT1963ET-1.8#30PBF LT1963ET-1.8#PBF LT1963ET-2.5#PBF LT1963ET-3.3#06PBF LT1963ET-3.3#30PBF LT1963ET-3.3#PBF |
LTC2402 | 采用 MSOP-10 封装的两通道 24 位、微功率、No Latency ∆Σ™ ADC |
LTC2402CMS#PBF LTC2402IMS#PBF |
LTC3418 | 8A、4MHz、单片式同步降压型稳压器 |
LTC3418EUHF#PBF |
LT1761 | 采用 SOT-23 封装的 100mA、低噪声、LDO 微功率稳压器 |
LT1761ES5-1.2#TRMPBF LT1761ES5-1.5#TRMPBF LT1761ES5-1.8#TRMPBF LT1761ES5-2#TRMPBF LT1761ES5-2.5#TRMPBF LT1761ES5-2.8#TRMPBF LT1761ES5-3#TRMPBF LT1761ES5-3.3#TRMPBF LT1761ES5-5#TRMPBF LT1761ES5-BYP#TRMPBF LT1761ES5-SD#TRMPBF LT1761IS5-1.2#TRMPBF LT1761IS5-1.5#TRMPBF LT1761IS5-1.8#TRMPBF LT1761IS5-2#TRMPBF LT1761IS5-2.5#TRMPBF LT1761IS5-2.8#TRMPBF LT1761IS5-3#TRMPBF LT1761IS5-3.3#TRMPBF LT1761IS5-5#TRMPBF LT1761IS5-BYP#TRMPBF LT1761IS5-SD#TRMPBF |
LT3481 | 具有 50µA 静态电流的 36V、2A、2.8MHz 降压型开关稳压器 |
LT3481EDD#PBF LT3481EMSE#PBF LT3481HDD#PBF LT3481HMSE#PBF LT3481IDD#PBF LT3481IMSE#PBF |
LTM4601 | 具 PLL、输出跟踪和裕度调节功能的 12A µModule 稳压器 |