概览
优势和特点
- Provides two channels of ADC and two channels of DAC with full synchronization capabilities
- FMC-compatible form factor
- Powered from single FMC connector
产品详情
The AD-FMCDAQ3-EBZ module is comprised of the AD9680 dual, 14-bit, 1.25 GSPS, JESD204B ADC, the AD9152 dual, 16-bit, 2.5 GSPS, JESD204B DAC, the AD9528 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.
Applications
- Electronic test and measurement equipment
- General-purpose software radios
- Radar systems
- Ultra-wideband satellite receivers
- Signals intelligence (SIGINT)
- Point to point communication systems
- DOCSIS 3.0 CMTS and HFC networks
- Multiple input/multiple output (MIMO) radios
- Automated test equipment
使用入门
The AD-FMCDAQ3-EBZ module comes with an SD card with the Linux image. All the customer needs is to move the right files from the SD folders to the root based on which FPGA board he is using. Once that is done and the FPGA board is ready to boot of SD card, plug the AD-FMCDAQ3-EBZ module in an HPC FMC slot and turn on the board and they are ready to go.
The advantage of this board is that it has two TX and two RX channels so to start playing around with this demo there is no need for any other equipment other than couple of SMA cables to loop the TX to RX and start seeing the signal in IIO-scope.
Here is the link to our wiki page where customers can find all the info they need for this board.
参考评估板

- Product Categories:
- RF & Microwave
- Power Management
- Interface and isolation
- Clock and Timing
- Others
ADC 14Bit 125GSPS
AD9528Low Check or Clock Generator
10MHz Crystal External Trigger AD72918 CH ADC
ADP7104-3.3High Accuracy 500mA LDO
ADP23844 A Switcher
ADP23844 A Switcher
ADP17412 A LDO
ADP17412 A LDO
ADP150Ultra Low Noise 150 mA LD0
ADM7154-3.3High Accuracy 600mA LDO
ADP17531.2 A LDO
ADP7104-3.3High Accuracy 500mA LDO
AD9152DAC, 16bit 25GSPS
ADN4661Buffer
ADN4661Buffer