可穿戴健康监护仪
特色产品
MAX30009

The MAX30009 is a complete Bioimpedance (BioZ) Analog Front-End (AFE) solution for wearable applications. It offers high performance for fitness, wellness, and clinical applications, and ultra-low power for long battery life. The BioZ receive channel has Electrostatic Discharge (ESD) protection, Electromagnetic Interference (EMI) filtering, internal lead-biasing, DC leads-off detection, DRVN lead-off detection, and ultra-low power lead-on detection during standby mode. The BioZ receive channel also has high input impedance, low noise, high Common-Mode Rejection Ratio (CMRR), programmable gain, various low-pass and high-pass filter options, and two high resolution analog-to-digital converters for simultaneous I and Q acquisition.
The BioZ transmit channel has a sine-wave current generator to drive AC currents into the body with a wide frequency range of 16Hz to 806kHz and a wide magnitude range of 16nARMS to 1.28mARMS. The transmit channel can also operate in the sine-wave voltage and H-bridge modes. The flexible input/output MUX allows for both bipolar and tetrapolar measurements with multiple sets of electrodes.
For measurements requiring high absolute impedance accuracy such as Bioimpedance Analysis/Spectroscopy (BIA/BIS) and Automated External Defibrillator (AED) body impedance, the MAX30009 offers several calibration options. An external precision resistor can be connected to the four-wire calibration port for the highest accuracy. Internal trimmed resistors also provide high accuracy.
The PLL-based timing subsystem allows for a wide range of fine-tuned stimulus and sampling frequencies, and can be synchronized with other Analog Devices biosensors for simultaneous data collection.
The MAX30009 is available in a 2.03mm x 2.03mm, 25-bump Wafer-Level Package (WLP), operating over the -40°C to +85°C temperature range.
Applications
- Wearable Fitness, Wellness, and Medical Devices
- Multifrequency Body Composition Analyzers
- Non-Invasive Hemodynamic Monitors
- Automatic External Defibrillators
- Optimized Performance to Accurately Detect:
- Respiration Rate
- Galvanic Skin Response/Electrodermal Activity
- Bioimpedance Spectroscopy
- Body Composition and Fluid Analysis
- Impedance Cardiography and Plethysmography
MAX30207

MAX30207是一款低功耗、高精度数字温度传感器。在+30°C至+50°C范围内,精度为±0.1°C;0°C至+70°C范围内,精度为0.3°C,并提供16位分辨率(0.005°C)。
该器件采用2mm x 2mm x 0.75mm封装设计,具有超低发热,允许安装在只有两条导线的柔性PCB上,从而尽可能地减少系统PCB的热传导,实现精确的温度测量。
通过1-Wire®协议串行接口传输数据,该协议只需要一条数据线和一个接地参考端即可实现通信。也可通过这条数据线,利用器件内部的寄生电源电路实现供电。每片MAX30207都有唯一的64位注册码,该识别码已在出厂时编入芯片中。这个唯一的64位注册码在多点1-Wire®网络中可以充当节点地址。在多节点网络中,可选择GPIO引脚作为地址位,以标识每个器件的物理位置。
MAX86178
MAX86178是一款高度集成的多个生命体征监测设备,具有完整的光电容积脉搏波(PPG)、心电图(ECG)和生物电势(BioZ)模拟前端(AFE),适用于可穿戴应用。MAX86178旨在为健身和临床应用提供高性能,其低功耗特性能够帮助延长电池寿命。
PPG数据采集系统支持多达6个LED和4个光电二极管输入。LED可以从两个大电流8位LED驱动器进行编程。接收路径中包含两个低噪声高分辨率读出通道,每个通道包含独立的20位ADC和出色的环境光消除(ALC)电路,构成了如今市场上性能出色的集成式光学数据采集系统。
ECG通道提供EMI滤波、内部导联偏置、右腿驱动和丰富的校准电压,支持内置自检功能。ECG通道还包含高输入阻抗、低噪声、高CMRR、可编程增益、抗混叠低通滤波器和高分辨率ADC。该器件设计用于满足IEC 60601-2-47便携式ECG系统的监测合规性要求。
BioZ接收通道具有EMI滤波和丰富的校准特性。BioZ接收通道还有高输入阻抗、低噪声、可编程增益、低通和高通滤波器选项,以及高分辨率ADC。产生输入激励的方法有多种:平衡方波拉电流/灌电流、正弦波电流以及兼有正弦波和方波的电压激励。它提供宽范围的激励幅度和频率。
MAX86178提供DC和AC导联关闭检测,包含灵活的时序系统和PLL。所有三个传感器通道均实现同步。MAX86178采用49引脚(7×7)晶圆级封装(WLP),封装尺寸为2.77mm x 2.57mm,工作温度范围为–40ºC至+85ºC。
应用
- 便携式心率监护仪
- 心阻抗图/血液动力学监护仪
- 脉搏波到达时间(PAT)、脉搏波行进时间(PTT)、脉搏波传播速度(PWV)评估
- 脉搏血氧仪设备
- 单频率和多频率生物阻抗分析
- 智能服装应用
- 可穿戴式生命体征监护仪
应用
MAX86176
MAX86176为可穿戴应用提供完备的光电容积脉搏法(PPG)和心电图(ECG)模拟前端(AFE)方案。MAX30005是完备的AFE方案,仅用于ECG。两款AFE均提供适合健身和临床级应用的高性能、超低功耗,有效延长电池使用寿命。
MAX86176和MAX30005均提供ECG通道、EMI滤波、内部导联偏置、交流和直流导联关断检测、右腿驱动,以及待机模式下的超低功耗直流导联导通检测和用于内部自检的各种校准电压。此外,MAX86176还集成PPG数据采集系统,支持多达6颗LED和4个光敏二极管输入,与ECG信号通路完全同步。MAX86176/MAX30005可采用内部或外部时钟工作。MAX86176/ MAX30005设计旨在满足IEC 60601-2-47标准对移动式ECG系统监测的要求,甚至支持最具挑战性的干电极应用。
MAX86176/MAX30005采用6x6、36焊球晶圆级封装(WLP),工作在-40ºC至+85ºC温度范围。
应用
- PPG (MAX86176):可穿戴设备,支持健身、健康和医疗应用,具有临床精度
- PPG (MAX86176):适用于手腕、手指、耳朵和其他部位
- PPG (MAX86176):经过优化的性能,检测心率、血氧饱和度(SpO2)、肌肉和组织氧饱和度(SmO2和StO2)、身体含水量
- ECG (MAX86176/MAX30005):单导联监护仪,支持心房颤动(AFib)和其他心率不齐
- ECG (MAX86176/MAX30005):单导联无线贴片,用于家庭/医院监护
- ECG (MAX86176/MAX30005):胸带心率监测仪,适合健身应用
- ECG (MAX86176/MAX30005):生物安全认证和特定ECG应用
- PPG-ECG SYNC (MAX86176):完全同步PPG和ECG信号通路,适合PTT测量
MAX86177
The MAX86177 is an ultra-low-power optical data acquisition system with both transmit and receive channels. On the transmitter side, it has two, high-current 8-bit programmable LED drivers and supports up to six LEDs. On the receiver side, it has four low-noise charge integrating front-ends that each includes independent 20-bit analog-to-digital converters (ADCs) and best-in-class ambient light cancellation (ALC) circuits, producing the highest performing integrated optical data acquisition system in the market today.
Due to its low power consumption, compact size, ease and flexibility of use, the MAX86177 is ideal for a wide variety of optical sensing applications such as pulse oximetry and heart rate detection.
The MAX86177 operates on a 1.8V main supply voltage and a 3.1V to 5.5V LED driver supply voltage. The device supports both I2C- and SPI-compatible interfaces in a fully autonomous way. The device has a large 512-word built-in FIFO. The MAX86177 is available in a 7 x 4 28-bump wafer level package (WLP) with dimensions of 2.83mm x 1.89mm, and operates over -40ºC to +85ºC temperature range.
Applications
- Clinical Accuracy
- Optimized Performance to Detect: Optical Heart Rate, Heart Rate Variability, Oxygen Saturation (SpO2), Body Hydration, Muscle and Tissue Oxygen Saturation (SmO2 & StO2), Maximum Oxygen Consumption (VO2 Max)
- Suitable for Wrist, Finger, Ear, and Other Locations
- Wearable Devices for Fitness, Wellness, and Medical Applications
ADPD6000

ADPD6000是一款高度集成的模拟前端(AFE),针对测量各种生命体征信号而设计。
光学通道设计为光学收发器,可以激励多达4个发光二极管(LED),并测量多达4路独立电流输入的返回信号。信号链可抑制通常来自环境光的异步调制干扰导致的信号失调和损坏,因此无需使用滤光器或通过外部控制的直流抵消电路。
心电图(ECG)信号采集在有各种干扰信号的情况下支持低噪声、诊断级测量。ECG信号链具有许多互补特性,支持ECG测量,如用于共模抑制的驱动参考和用于识别脱落电极的导联脱落检测。
身体阻抗分析(BIA)信号链针身人体阻抗测量设计,具有可配置激励路径和测量路径。激励路径中使用12位数模(DAC)以生成正弦波,实现高精度测量,可配置滤波器用于测量激励的人体反应。
数据输出和功能配置使用ADPD6000上的串行端口接口(SPI)。控制电路包括灵活的LED信号传输和同步检测、数字滤波器、数字波发生器和可配置滤波器。
ADPD6000采用2.6 mm × 2.6 mm、0.4 mm间距、36引脚晶圆级芯片规模封装(WLCSP)。
应用
- 可穿戴健康和健身监护仪:心率、心率变异性、SpO2、身体阻抗分析、水合作用、无臂带式非介入性血压
- 居家病人监护
- 工业监控:粒子和气雾、气体和电导率检测
MAX32665

DARWIN是一种全新品类的低功耗微控制器,专为迅猛发展的物联网(IoT)而生。该器件的智能性令人难以置信,拥有业界最大的存储器,以及可大规模扩展的存储器架构。得益于可穿戴级电源技术,器件可永远运行。器件也非常可靠,足以抵御最高级的网络攻击。DARWIN微控制器可运行您能想到的任何应用 — 其他微控制器则望尘莫及。
新一代UB微控制器的设计旨在处理当今先进的电池供电设备及无线连接设备所需的日益复杂的应用,同时提供固若金汤的硬件安全和Bluetooth® 5低功耗(BLE)无线连通性。
MAX32665–MAX32668 UB类微控制器为高级片上系统,具有Arm® Cortex®-M4 FPU CPU,可实现复杂函数和算法的高效运算,带有集成电源管理。器件也包括最新一代的Bluetooth 5低功耗无线功能,支持长距离(4倍)和高吞吐量(2Mbps),以及Maxim业界最佳的硬件安全套件信赖保护单元(TPU)。器件提供较大的板载存储器,具有1MB闪存和高达560KB SRAM,可配置为具有纠错码(ECC)的448KB SRAM。闪存被分割成两个512KB的空间,均支持无线平稳升级,提高可靠性。通过两个SPIX接口,可支持数据(SRAM)和代码(闪存)存储器扩展。
支持多种高速接口,包括HS-USB、安全数字接口(SD、SDIO、MMC、SDHC和microSD™)、SPI、UART和I2C串行接口,以及支持PDM、PCM、I2S和TDM接口的音频子系统。提供8路输入、10位ADC,用于监测外部传感器和仪表的模拟输入。器件采用109焊球WLP (0.35mm焊距)封装和121焊球CTBGA (0.65mm焊距)封装。
应用
- 联网家居
- 游戏设备
- 耳戴式设备
- 工业传感器
- 支付/健身/医疗可穿戴设备
- 远程医疗
MAX32670

在Darwin家族中,MAX32670是一款超低功耗、高性价比、高可靠性的32位微控制器,在实现复杂的传感器处理设计的同时不会影响电池寿命。器件集成了高度灵活性的多功能电源管理单元与功能强大的Arm® Cortex®-M4 (带浮点运算单元,FPU)。MAX32670也为传统设计从8或16位微控制器升级提供了简便、成本优化的途径。
器件集成高达384KB闪存和160KB SRAM承载应用程序和传感器代码。在整个闪存、RAM和缓存全领域内支持纠错码(ECC),支持单比特纠错和双比特检测(SEC-DED),确保超高可靠性的代码执行支持一些要求苛刻的应用。另外集成了一些附加功能,例如集成了两个窗型看门狗定时器,具有极高的灵活性和独立时钟,进一步增强了方案的可靠性。掉电检测功能确保掉电、上电以及意外电源瞬变期间系统的正确工作。
器件集成了多种高速外设,例如3.4MHz I²C、50MHz SPI和4MBAUD UARTs,最大程度提高通信带宽。此外,提供一个低功耗UART可在最低功耗休眠模式下运行,促进唤醒而避免丢失任何数据。提供总共6个具有I/O功能的定时器,包括2个低功耗定时器,即使在最低功耗休眠模式下也可以进行脉冲计数、捕获/比较和PWM。该器件将全部这些功能集成到微小尺寸封装中:5mm x 5mm、40引脚TQFN-EP封装和1.7mm x 2.2mm、24焊球WLP封装。
应用
- 算法协处理器
- 电池供电医疗设备
- 工业传感器
- 光通信模块
- 安全无线电调制解调器控制器
- 智能传感器控制器
- 系统辅助功能控制器
ADPD4100

ADPD4000/ADPD4001 可作为完整的多模式传感器前端运行,从而激励多达八个发光二极管 (LED) 并在多达八个单独的电流输入上测量返回信号。提供十二个时隙,每个采样周期支持 12 次单独的测量。
数据输出和功能配置采用 ADPD4101 上的 I2C 接口或 ADPD4100 上的串行端口接口 (SPI)。控制电路包括灵活的 LED 信号传递和同步检测功能。这些套件使用 1.8 V 模拟内核和 1.8 V/3.3 V 兼容数字输入/输出 (I/O)。
模拟前端 (AFE) 可抑制来自异步调制干扰导致的信号失调和破坏(通常由环境光所致),而无需使用光学滤波器或外部控制的直流消除电路。提供多种工作模式,可以将 ADPD4100/ADPD4101 用作光电二极管、生物电势电极、电阻、电容和温度传感器同步测量的传感器中心。多种操作模式可适应各种传感器测量,包括但不限于光体积变化描记图法 (PPG)、心电图 (ECG)、皮肤电活动 (EDA)、阻抗、电容、温度、气体检测、烟雾检测和气溶胶检测,以用于各种医疗健康 、工业和消费电子应用。
ADPD4100/ADPD4101 采用 3.11 mm × 2.14 mm 0.4 mm 间距 33 球 WLCSP 和 35 球 WLCSP 封装
应用
- 可穿戴健康和保健监护仪:心率监护仪 (HRM)、心率变异性 (HRV)、应力、血压估测、血氧饱和度 (SpO2)、水分、身体成份
- 工业监测:一氧化碳 (CO)、二氧化碳 (CO2)、烟雾和气溶胶探测
- 家庭患者监护
应用
ADPD4101

ADPD4000/ADPD4001 可作为完整的多模式传感器前端运行,从而激励多达八个发光二极管 (LED) 并在多达八个单独的电流输入上测量返回信号。提供十二个时隙,每个采样周期支持 12 次单独的测量。
数据输出和功能配置采用 ADPD4101 上的 I2C 接口或 ADPD4100 上的串行端口接口 (SPI)。控制电路包括灵活的 LED 信号传递和同步检测功能。这些套件使用 1.8 V 模拟内核和 1.8 V/3.3 V 兼容数字输入/输出 (I/O)。
模拟前端 (AFE) 可抑制来自异步调制干扰导致的信号失调和破坏(通常由环境光所致),而无需使用光学滤波器或外部控制的直流消除电路。提供多种工作模式,可以将 ADPD4100/ADPD4101 用作光电二极管、生物电势电极、电阻、电容和温度传感器同步测量的传感器中心。多种操作模式可适应各种传感器测量,包括但不限于光体积变化描记图法 (PPG)、心电图 (ECG)、皮肤电活动 (EDA)、阻抗、电容、温度、气体检测、烟雾检测和气溶胶检测,以用于各种医疗健康 、工业和消费电子应用。
ADPD4100/ADPD4101 采用 3.11 mm × 2.14 mm 0.4 mm 间距 33 球 WLCSP 和 35 球 WLCSP 封装
应用
- 可穿戴健康和保健监护仪:心率监护仪 (HRM)、心率变异性 (HRV)、应力、血压估测、血氧饱和度 (SpO2)、水分、身体成份
- 工业监测:一氧化碳 (CO)、二氧化碳 (CO2)、烟雾和气溶胶探测
- 家庭患者监护
应用
AD8233

AD8233是一款用于心电图(ECG)及其他生物电测量应用的集成信号调理模块。该器件设计用于在具有运动或远程电极放置产生的噪声的情况下提取、放大及过滤微弱的生物电信号。该设计使得超低功耗模数转换器(ADC)或嵌入式微控制器能够轻松地采集输出信号。
AD8233采用双极点高通滤波器来消除运动伪像和电极半电池电位。该滤波器与仪表放大器结构紧密耦合,可实现单级高增益及高通滤波,从而节约了空间和成本。
AD8233采用一个无使用约束运算放大器来创建一个三极点低通滤波器,消除了额外的噪声。用户可以通过选择所有滤波器的截止频率来满足不同类型应用的需要。
为了提高系统线路频率和其他不良干扰的共模抑制性能,AD8233内置一个右腿驱动(RLD)放大器,用于受驱电极应用。AD8233包含一项快速恢复功能,可以减少高通滤波器原本较长的建立长尾现象。如果放大器轨电压发生信号突变(如导联脱离情况),AD8233将自动调节为更高的滤波器截止状态。该功能让AD8233可以实现快速恢复,因而在导联连接至测量对象的电极之后能够尽快取得有效的测量值。
AD8233提供2 mm × 1.7 mm、20引脚WLCSP封装和150 μm薄裸片,适合高度受限的应用。额定温度范围为0°C至70°C,能在-40℃至+85℃的范围内工作。
应用
- 健身及运动心率监护仪
- 便携式ECG
- 可穿戴和远程健康监护仪
- 游戏外围设备
- 生物电信号采集,如EMG或EEG
应用
精密低功耗
ADP5301

ADP5301是一款高效率、超低静态电流降压稳压器,其用于调节零负载输出的静态电流仅为180 nA。
ADP5301的输入启动电压范围为2.15 V至6.50 V,因此可使用多个碱性或NiMH、锂离子电池或其他电源。 0.8 V至5.0 V输出电压通过外部VID电阻和工厂熔丝可选。 整个解决方案仅需四个小型外部元件。
ADP5301可通过SYNC/MODE引脚采用迟滞模式和PWM模式工作。 稳压器在迟滞模式下实现出色的效率(功耗小于1 mW时),输出电流高达50 mA。 稳压器在PWM模式下产生较低的输出纹波,输出电流高达500 mA。 灵活的配置能力使得器件可以实现高效率电源管理,以满足较长的电池寿命和低系统噪声要求。
ADP5301包含一个VOUTOK标志,用于监控输出电压并在PWM模式下采用2 MHz开关频率工作。 SYNC/MODE可与1.2 MHz至2.5 MHz频率范围内的外部时钟同步。
ADP5301的其它重要特性包括单独使能、QOD和安全特性,比如过流保护(OCP)、热关断(TSD)和输入欠压闭锁(UVLO)。
ADP5301采用9引脚、1.65 mm × 1.87 mm WLCSP封装,额定工作温度范围为−40°C至+125°C的结温范围。
应用
- 能源(煤气和水)计量
- 便携式和电池供电设备
- 医疗应用
- “保持有效”电源
应用
ADPD107

ADPD105/ADPD106/ADPD107均为集成14位模数转换器(ADC)和20位突发累加器的高效率光电式测量前端,配合灵活的发光二极管(LED)驱动器工作。该累加器设计用于激励LED并测量相应的光学返回信号。数据输出和功能配置通过ADPD105上的一个1.8 V I2C接口或ADPD106和ADPD107上的SPI进行。控制电路包括灵活的LED信号传输和同步检测。
由于环境光通常引起调制干扰,模拟前端(AFE)可提供一流的信号失调和破坏抑制性能。
利用电容低于100 pF的光电二极管配合ADPD105/ADPD106/ADPD107以实现优质性能。ADPD105/ADPD106/ADPD107可用于任何LED。ADPD105提供2.46 mm x 1.4 mm WLCSP和4 mm x 4 mm LFCSP两种封装。仅有SPI的版本ADPD106和ADPD107提供2.46 mm x 1.4 mm WLCSP封装。
应用
- 可穿戴健康和健身监护仪
- 临床测量,例如:SpO2
- 工业监控
- 背景光测量
应用
ADuCM3029

ADuCM3027/ADuCM3029 微控制器单元(MCU)均为集成电源管理的超低功耗微控制器系统,可用于处理、控制和连接。MCU系统基于ARM® Cortex®-M3处理器,由数字外设、嵌入式SRAM和闪存、一个提供时钟、复位和电源管理功能的模拟子系统以及模数转换器(ADC)子系统组成。关于ADuCM3027/ADuCM3029不同产品的特性比较,参见表1。
型号 | 嵌入式闪存大小 |
ADuCM3029 | 256 kB |
ADuCM3027 | 128 kB |
ADuCM3027/ADuCM3029/ADuCM3029-1/ADuCM3029-2 MCU共有的系统特性包括:
- 高达26 MHz的ARM Cortex-M3处理器
- 集成纠错码(ECC)的最多256 kB嵌入式闪存
- 可选4 kB缓存(以降低有功功率)
- 64 kB系统SRAM,带奇偶校验
- 电源管理单元(PMU)
- 多层高级微控制器总线结构(AMBA)总线矩阵
- 中央直接存储器访问(DMA)控制器
- 蜂鸣器接口
- 串行端口(SPORT)、串行外设接口(SPI)、内部集成电路(I2C)和通用异步接收器/发射器(UART)外设接口
- 集成高级加密标准(AES)和安全散列算法(SHA)-256的加密硬件支持
- 实时时钟(RTC)
- 通用和监督定时器
- 可编程通用输入/输出(GPIO)引脚
- 内置可编程发生器多项式的硬件循环冗余校验(CRC)计算器
- 上电复位(POR)和电源监控器(PSM)
- 12位逐次逼近寄存器(SAR) ADC
- 真正的随机数发生器(TRNG)
为支持低动态和休眠功耗管理,ADuCM3027/ADuCM3029 MCU提供一系列电源模式和功能,例如动态和软件控制的时钟门控与电源门控。
ADuCM3029-1和ADuCM3029-2 MCU模型与ADuCM3029 MCU具有相同的特性和功能。与ADuCM3027和ADuCM3029相关的所有规格也适用于ADuCM3029-1和ADuCM3029-2。
关于ADuCM3027/ADuCM3029 MCU的详细信息,请参阅集成电源管理的ADuCM302x超低功耗ARM Cortex-M3 MCU硬件参考手册。
产品聚焦
- 业界较领先的超低功耗。
- 稳定工作,包括在深度睡眠模式下实现全电压监控、ECC闪存支持和SRAM存储器提供奇偶校验错误检测。
- 前沿安全。快速加密对客户算法提供读取保护。写入保护可防止未经授权的代码对器件进行重新编程。
- 通过中断实现32 kHz LFXTAL的故障检测。
- SensorStrobe™ 用于对外部传感器进行精确的时间同步采样。在休眠模式下工作,大大降低了系统解决方案中的电流。例如,使用ADXL363加速度计时,功耗降低10倍。设置之后无需软件干预。软件执行,因此无脉冲漂移。
应用
- 物联网(IoT)
- 电子货架标签(ESL)和标识
- 智能基础设施
- 智能锁
- 资产追踪
- 智能机器、智能计量、智能楼宇、智慧城市和智能农业
- 可穿戴设备
- 健身和临床
- 机器学习和神经网络;
应用
智能建筑
- 楼宇控制器和网络
- 楼宇安全和安保解决方案
- 烟雾探测
ADUCM350

ADuCM350是一款可配置的阻抗转换器和恒电位仪,具有电流和电压测量功能,适合电化学传感器和生物传感器。它是一款完整的、纽扣电池供电、高精密MCU集成解决方案,适合便携式设备应用,例如护理点诊断和用于监护生命体征的穿戴式设备。
ADuCM350模拟前端(AFE)具有16位、精密、160 kSPS模数转换器(ADC);0.17%精密基准电压源;12位、无失码数模转换器(DAC);以及可重新配置的超低泄漏开关矩阵。 该产品具有4个电压测量通道、多达8个电流测量通道,以及一个阻抗测量DFT引擎 ADuCM350还内置一个基于ARM Cortex-M3的处理器、存储器和所有I/O连接,因而可支持带显示器、USB通信和有源传感器的便携式计量仪。 ADuCM350采用120引脚8 mm × 8 mm CSP_BGA封装,额定工作温度范围为-40℃至+85℃。
为支持极低的动态和休眠电源管理,ADuCM350提供一系列电源模式和功能,例如动态和软件控制时钟门控与电源门控。 AFE通过高级微控制器总线结构(AMBA)矩阵上的高级高性能总线(AHPB)从机接口以及直接存储器访问(DMA)和中断连接与ARM Cortex-M3连接。
应用
- 护理点诊断
- 用于监护生命体征的穿戴式设备
- 电流、电压、阻抗测量
应用
ADXL354

模拟输出ADXL354和数字输出ADXL355均为低噪声密度、低0 g失调漂移、低功耗、3轴加速度计,具有可选测量范围。ADXL354B支持±2 g和±4 g范围,ADXL354C支持±2 g和±8 g范围,ADXL355支持±2 g、±4 g和±8 g范围。ADXL354/ADXL355在温度范围内提供低噪声、小失调漂移和长期稳定性,可实现校准工作量极小的精密应用。
ADXL355体积小巧,集成度高,是物联网(IoT)传感器节点和其他无线产品设计的理想之选。
ADXL355多功能引脚名称仅可由串行外设接口(SPI)或I2C接口的相关功能引用。
应用
- 惯性测量单元(IMU)/航姿和航向参考系统(AHRS)
- 平台稳定系统
- 结构健康监控
- 地震成像
- 倾斜检测
- 机器人
- 状态监控
应用
工业自动化技术 (IAT)
医疗健康
- 生命体征测量
- 可穿戴健康监护仪
ADXL355

模拟输出ADXL354和数字输出ADXL355均为低噪声密度、低0 g失调漂移、低功耗、3轴加速度计,具有可选测量范围。ADXL354B支持±2 g和±4 g范围,ADXL354C支持±2 g和±8 g范围,ADXL355支持±2 g、±4 g和±8 g范围。ADXL354/ADXL355在温度范围内提供低噪声、小失调漂移和长期稳定性,可实现校准工作量极小的精密应用。
ADXL355体积小巧,集成度高,是物联网(IoT)传感器节点和其他无线产品设计的理想之选。
ADXL355多功能引脚名称仅可由串行外设接口(SPI)或I2C接口的相关功能引用。
应用
- 惯性测量单元(IMU)/航姿和航向参考系统(AHRS)
- 平台稳定系统
- 结构健康监控
- 地震成像
- 倾斜检测
- 机器人
- 状态监控
应用
工业自动化技术 (IAT)
医疗健康
- 生命体征测量
- 可穿戴健康监护仪
ADXL362

ADXL362是一款超低功耗、3轴MEMS加速度计,输出数据速率为100 Hz时功耗低于2 μA,在运动触发唤醒模式下功耗为270 nA。与使用功率占空比来实现低功耗的加速度计不同,ADXL362没有通过欠采样混叠输入信号;它采用全数据速率对传感器的整个带宽进行采样。
ADXL362通常提供12位输出分辨率;在较低分辨率足够时,还提供8位格式化数据以实现更高效的单字节传送。测量范围为±2 g、±4 g和±8 g,±2 g范围内的分辨率为1 mg/LSB。噪声电平要求低于ADXL362正常值550 μg/√Hz的应用可以从两个低噪声模式(典型值低至175 μg/√Hz)选择其一,电源电流增加极小。
除了超低功耗以外,ADXL362还具有许多特性来实现真正的系统级节能。该器件包含了一个深度多模式输出FIFO、一个内置微功耗温度传感器和几个运动检测模式,其中包括可调阙值的睡眠和唤醒工作模式,在该模式下测量速率为6Hz(大约值)时功耗低至270nA。如有需要,可在检测到运动时提供一个引脚输出来直接控制外部开关。此外,ADXL362还支持对采样时间和/或外部时钟进行外部控制。
ADXL362可以在1.6V至3.5V的宽电源电压范围内工作,并且必要时可以与采用独立低电源电压工作的主机接口。ADXL362采用3 mm × 3.25 mm × 1.06 mm封装。
应用
- 助听器
- 家庭医疗健康设备
- 运动使能节能开关
- 无线传感器
- 运动使能计量设备
应用
智能建筑
- 楼宇安全和安保解决方案
信号链
(6)
互动式信号链

评估板
MAX86173EVSYS
相关产品
MAX86173
Dual-Channel Optical AFE with High Signal-to-Noise Ratio for Wearable Health
MAX86177EVSYS
The MAX86177 evaluation system (EV system) allows for the quick evaluation of the MAX86177 optical AFE for applications at various sites on the body, particularly the wrist. The EV sys supports both I2C and SPI compatible interfaces. The EV sys has four optical readout channels that operate simultaneously. The EV sys allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EV sys supports file logging and flash logging, allowing the user to disconnect from the computer for more convenient data capturing sessions, such as overnight or outdoor running.
The EV sys consists of two boards. MAXSENSORBLE_ EVKIT_B is the main data acquisition board while MAX86177_OSB_EVKIT_A is the sensor daughter board for the MAX86177. To enable PPG measurement capabilities, the sensor board contains six LEDs (two OSRAM SFH7016, red, green, and IR 3-in-1 LED package) and eight discrete photodiodes (OSRAM SFH2704), and an accelerometer. The EV sys is powered through a LiPo battery attached inside it and can be charged using a Type-C port. The EV Sys communicates with MAX86177GUI (should be installed in user’s system) using Bluetooth® built into Windows (Win BLE). The EV sys contains the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware upgrade is needed.
Applications
- Optical Heart Rate
- Optimized performance for high SNR PPG signal to detect
- Oxygen Saturation (SpO2)
- Suitable for Wrist, Finger, Ear, Chest, and Abdomen
- Wearable Devices for Fitness, Wellness & Medical Applications
相关产品
MAX86177
Quad-Channel AFE for Low-Power Heart Rate Monitor and Pulse Oximeter
MAX30009EVKIT

The MAX30009EVKIT# evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX30009 Low-Power, High-Performance Bioimpedance (BioZ) Analog Front End. The EV kit allows for flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX30009 for their applications.
The MAX30009 is a complete Bioimpedance (BioZ) analog front-end solution for wearable applications. It offers high performance for fitness, wellness, and clinical applications and ultra-low power for long battery life. The BioZ receive channel has ESD protection, EMI filtering, internal lead biasing, DC leads off detection, DRVN lead-off detection, and ultra-low power lead-on detection during standby mode. The BioZ receive channel also has high input impedance, low noise, high CMRR, programmable gain, various low-pass, and high-pass filter options, and two high-resolution analog to digital converters for simultaneous I and Q acquisition.
The MAX30009EVKIT# EV kit consists of two boards. MAXSENSORBLE_EVKIT_B is the microcontroller (MCU) board while MAX30009_EVKIT_B is the sensor board containing the MAX30009. The EV kit is powered by a LiPo battery, which is recharged through a USB-C cable. The EV Sys communicates with MAX30009GUI (should be installed in the user system) via Bluetooth® (WIN BLE).The EV kit contains the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware change is needed.
Applications
- Wearable Fitness, Wellness, and Medical Devices
- Multifrequency Body Composition Analyzers
- Non-Invasive Hemodynamic Monitors
- Automatic External Defibrillators
- Optimized Performance to Accurately Detect:
- Respiration Rate
- Galvanic Skin Response/Electrodermal Activity
- Bioimpedance Spectroscopy
- Body Composition and Fluid Analysis
- Impedance Cardiography and Plethysmography
相关产品
MAX30009
Low-Power, High-Performance Bioimpedance Analog Front-End
应用
MAX30207EVSYS

The MAX30207 evaluation (EV) system provides a single platform to evaluate the MAX30207, a +/-0.1°C accurate temperature sensor. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30207_INTERFACE_ EVKIT board. The EV system also includes a MAX30207_ SENSOR_FLEX_EVKIT flex module that holds the MAX30207 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX30207 interface board. The MAX30207 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30207.
Applications
- Internet of Things (IoT) Sensors
- Medical Thermometers
- Wearable Body Temperature Monitors
相关产品
MAX30207
精度为±0.1°C的1-Wire®数字温度传感器
MAX86178EVKIT

The MAX86178 evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX86178 with photoplethysmogram (PPG), electrocardiogram (ECG), and bioimpedance (BioZ) measurement capabilities. The EV kit allows for flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX86178 for their own applications.
The MAX86178 is a complete PPG, ECG, and BioZ analog front-end solution that consists of two optical readout channels, one single-lead ECG channel, and a BioZ channel that supports both tetrapolar and bipolar electrode configurations, all of which can operate simultaneously. The optical readout channels support up to 6 LEDs and 4 photodiode inputs. The BioZ channel supports several modes of stimulation: square-wave sink/ source currents, sine-wave currents, sine-wave voltages, and square-wave voltages with a range of frequencies to support multiple BioZ applications.
The MAX86178 EV kit consists of two boards. MAXSENSORBLE_EVKIT_B is the microcontroller (MCU) board while MAX86178_EVKIT_C is the sensor board containing the MAX86178. To enable PPG and ECG measurement capabilities, the sensor board also contains 3 LEDs (red, green, and IR), 3 discrete photodiodes (Vishay VEMD8080), and component configurations on the ECG and BioZ channels. The EV kit can be powered through a USB connection to a PC using a USB-C to USB-A cable or a LiPo Battery. The EV kit contains the latest firmware and comes with the MAXDAP-TYPE-C programming circuit board in case a firmware change is needed.
Applications
- Ambulatory Heart Monitors
- Impedance Cardiography/Hemodynamic Monitors
- Pulse Arrival Time (PAT), Pulse Travel Time (PTT), Pulse Wave Velocity (PWV) Assessments
- Pulse-Oximetry Devices
- Single- and Multi-Frequency Bioimpedance Analysis
- Smart-Clothing Applications
- Wearable Vital-Sign Monitors
相关产品
MAX86178
超低功耗临床级生命体征
MAX86176EVSYS
MAX86176评估套件(EV kit)提供评估MAX86176功能和特性的平台,器件支持光电容积脉搏波法(PPG)和心电图(ECG)测量。评估套件支持灵活的硬件和软件配置,帮助用户快速了解如何根据特定应用配置和优化MAX86176。
MAX86176为完备的PPG和ECG模拟前端方案,包括两路光学读数通道和一路单导联ECG通道,二者可同时工作。光学读数通道支持多达6颗LED和4个光敏二极管输入。
MAX86176评估套件包括两块电路板。MAXSENSORBLE_HEADER_EVKIT_A为微控制器(MCU)电路板,MAX86176_EVKIT_A为传感器电路板,包含MAX86176。为了支持PPG和ECG测量能力,传感器板还包含3颗LED (红、绿和IR)、3只分立式光敏二极管(Vishay VEMD8080)、一个由3颗LED/1个光敏二极管组成的模块(Osram SFH7050),以及ECG通道的元件配置。评估套件可使用USB-C至USB-A电缆,通过连接到PC的USB口供电,或者由LiPo电池供电。评估套件通过Cypress USB Bluetooth LE转换器进行蓝牙数据传输。评估套件已安装最新的固件,但配有编程电路板MAXREFDES100HDK,以便在需要时修改固件。
应用
- ECG (MAX86176/MAX30005):生物安全认证和特定ECG应用
- ECG (MAX86176/MAX30005):胸带心率监测仪,适合健身应用
- ECG (MAX86176/MAX30005):单导联监护仪,支持心房颤动(AFib)和其他心率不齐
- ECG (MAX86176/MAX30005):单导联无线贴片,用于家庭/医院监护
- PPG (MAX86176):经过优化的性能,用于检测心率、血氧饱和度(SpO2)、肌肉和组织氧饱和度(SmO2和StO2)、身体含水量
- PPG (MAX86176):适用于手腕、手指、耳朵及其他部位
- PPG (MAX86176):可穿戴设备,支持健身、健康和医疗应用,具有临床级精度
- PPG-ECG SYNC (MAX86176):完全同步PPG和ECG信号通路,适合PTT测量
EVAL-ADPD6000

本用户指南介绍了 EVAL-ADPD6000Z 演示套件的操作,它是 ADPD6000 的评估模块。
ADPD6000 是一款用于可穿戴生命体征检测 (VSM) 设备的完全集成式模拟前端 (AFE)。ADPD6000 的主要功能包括光学体积描记法 (PPG)、心电描记应用 (ECG) 和人体阻抗分析 (BIA)。
该演示套件包括软件和硬件。EVAL-ADPD6000Z 可以评估 AFE 特性,并验证基于 AFE 的系统设计。根据应用的需求,用户可以使用电缆连接或蓝牙连接,在 PC 与 EVAL-ADPD6000Z 之间建立通信。
本用户指南还介绍了 ADPD6000 的不同功能的配置示例。
有关 ADPD6000 的完整详细信息,请参阅 ADPD6000 数据手册,在使用 EVAL-ADPD6000Z 时,必须同时参阅该数据手册和本用户指南。
相关产品
ADPD6000
多模式传感器前端
应用
EVAL-ADUCM350

相关产品
ADUCM350
集成Cortex M3内核的可配置阻抗网络分析仪和恒电位仪
应用
EVAL-ADPD4100-4101

EVAL-ADPD4100Z-PPG 评估板为用户提供了一种评估 ADPD4100/ADPD4101 光度计前端的简单方法。
EVAL-ADPD4100Z-PPG 评估板为生命体征监测应用实现了一种简单的分立式光学设计,具体而言是一种腕式光学体积描记法 (PPG)。
EVAL-ADPD4100Z-PPG 具有三个绿色发光二极管 (LED)、一个红外线 (IR) LED 和一个红色 LED,这些 LED 都是单独驱动的。板上填充了一个 7 mm2 光电二极管 (PD)。该 PD 没有滤光膜。不过,提供了一个具有红外线滤光片的引脚替代套件的引脚。
完整的评估系统包括 Wavetool 评估软件图形用户界面 (GUI),用于为用户提供低级别寄存器访问和高级别系统可配置性。可以实时(具有有限的延迟)显示流入该工具的原始数据。为频域和时域分析提供了视图。
利用 Wavetool 评估软件(可以在 EVAL-ADPD4100Z-PPG 产品页面进行下载)的用户数据报协议 (UDP) 传输功能,可以实时对外部分析程序(如 LabVIEW® 或 MATLAB®)进行数据流连接和寄存器配置。
EVAL-ADPD4100Z-PPG 板由 EVAL-ADPDUCZ 微控制器板(可以通过 EVAL-ADPD4100Z-PPG 产品页面获取)供电。除电源要求之外,微控制器还从 ADPD4100 接收串行端口接口 (SPI)(默认)或 I2 C 数据流。这两个板通过一条带状电缆连接在一起。微控制器重新封装数据,通过 USB 将其发送到虚拟串行端口,然后再发送到 PC,最后在 Wavetool 评估软件中显示。还可以使用 SPI(对于 ADPD4100)或 I2C(对于 ADPD4101)将 EVAL-ADPD4000Z-PPG 直接连接到用户的微控制器开发系统。
www.analog.com 上的 ADPD4100/ADPD4101 数据手册提供了 ADPD4100/ADPD4101 的完整规格。使用 EVAL-ADPD4100Z-PPG 时,应参阅 ADPD4000/ADPD4001 数据手册,同时参阅本用户指南。
应用
EVAL-ADPD410x-ARDZ

EVAL-ADPD4100-ARDZ和EVAL-ADPD4101-ARDZ均为简单的Arduino尺寸分线板,分别用于开发ADPD4100和ADPD4101应用。通过I2C接口的ADPD4101以及通过SPI接口的ADPD4100均为多用途的多模式传感器前端,可以激励多达8个发光二极管(LED),并测量多达8路独立电流输入的返回信号。
对于这些器件还有多个其他评估平台,包括针对光电容积脉搏波应用优化的 EVAL-ADPD4100Z-PPG,以及针对光学液体分析应用(色度、浊度、荧光)进行优化的参考设计 CN0503。EVAL-ADPD410X-ARDZ板可用于调整这些评估板以满足特定应用要求以及“从头开始”开发新应用。
应用
EV-COG-AD3029

EV-COG-AD3029是ADI公司的一款开发平台,用于ADI MCU和RF收发器产品系列的超低功耗技术开发。该板使用基于Eclipse的开源交互式开发环境(IDE) CrossCore Embedded Studio,可免费下载。该平台包含许多硬件和软件示例项目,使客户可以更轻松地进行原型制作和创建适合物联网(IoT)应用的解决方案。
Cog开发系统可能包括以下元件
- MCU Cog,突出显示ADI ULP产品系列的差异化值。
- 用于特定应用用例的可选外挂板(齿轮)。
- 用于连接的可选无线板(RF-Cog)
Cog开发系统设计用于在灵活的无线电、微处理器、传感器和应用开发环境中,快速挖掘工业、专业和产消客户的开发/原型制作能力。
相关产品
应用
EVAL-ADICUP3029

相关产品
应用
EVAL-ADXL362-ARDZ

ADXL362是一款超低功耗、3轴MEMS加速度计,输出数据速率为100 Hz时功耗低于2 μA,在运动触发唤醒模式下功耗为270 nA。与使用功率占空比来实现低功耗的加速度计不同,ADXL362没有通过欠采样混叠输入信号;它采用全数据速率对传感器的整个带宽进行采样。
ADXL362通常提供12位输出分辨率;在较低分辨率足够时,还提供8位格式化数据以实现更高效的单字节传送。测量范围为±2 g、±4 g和±8 g,±2 g范围内的分辨率为1 mg/LSB。噪声电平要求低于ADXL362正常值550 μg/√Hz的应用可以选择两个低噪声模式(典型值低至175 μg/√Hz)之一,电源电流增加极小。
除了超低功耗以外,ADXL362还具有许多特性来实现真正的系统级节能。该器件包含了一个深度多模式输出FIFO、一个内置微功耗温度传感器和几个运动检测模式,其中包括可调阙值的睡眠和唤醒工作模式,在该模式下当测量速率为6HZ(大约)时功耗低至270nA。如有需要,可在检测到运动时提供一个引脚输出来直接控制外部开关。此外,ADXL362还支持对采样时间和/或外部时钟进行外部控制。
ADXL362可以在1.6V至3.5V的宽电源电压范围内工作,并且必要时可以与采用独立低电源电压工作的主机接口。ADXL362采用3 mm × 3.25 mm × 1.06 mm封装
相关产品
ADXL362
微功耗、3轴、±2 g/±4 g/±8 g数字输出MEMS加速度计
应用
参考设计
MAXREFDES106

Description
The MAXREFDES106# Health System Platform 4.0 is a chest patch reference design that performs vital sign monitoring (VSM). The system uses high sensitivity photoplethysmography (PPG), electrocardiogram (ECG), and bioimpedance (BioZ), Temperature biosensors and algorithms measure blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures. The vital signs data can be streamed through low-energy Bluetooth® to a PC graphical user interface (GUI) for demonstration, evaluation, and customized development.
MAXREFDES104

MAXREFDES104# 是一款采用可穿戴外形规格的独特评估和开发平台,用于演示健康检测应用的广泛 Maxim 产品的功能。这种第三代健康传感器平台(MAXREFDES101# Health Sensor Platform 2.0 的升级版本)集成了一个二合一 PPG + ECG 模拟前端 (AFE) 传感器 (MAX86176)、一个人体温度传感器 (MAX30208)、一个微控制器 (MAX32666)、一个电源管理 IC (MAX20360) 和一个 3 轴加速度计。完整平台包含一个 3D 打印外壳和一个具有嵌入式心率、血样饱和度和 ECG 算法的生物算法中心 (MAX32674)。通过 Bluetooth™ 可将算法输出和原始数据传输到 PC GUI,以便进行演示、评估和定制开发。
MAXREFDES105

相关产品
应用
MAXREFDES282

本参考设计介绍了如何准备和使用MAXREFDES282:健康检测贴片平台。该平台采用胸部贴片设计,并配备高灵敏度光电容积脉搏波(PPG)、心电图(ECG)、生物阻抗(BioZ)和温度生物传感器以及Maxim Integrated®(现已成为Analog Devices®的一部分)的两个电源管理IC (PMIC),可用于捕获对医疗健康至关重要的生物医学信号。该平台集成多种算法,可根据生物传感器的测量数据来计算心率(HR)、呼吸率(RR)和血氧(SpO2)等生命体征。这些生命体征数据可以在Windows® GUI上实时显示,并记录到本地文件以供深入研究。
参照 重要声明和免责声明 涵盖参考设计和其他Maxim资源*
CN0133

ADXL345非常适合移动设备应用。它可以在倾斜检测应用中测量静态重力加速度,还可以测量运动或冲击导致的动态加速度。它具有高分辨率(4 mg/LSB),能够测量约0.25°的倾角变化。使用ADXL345等数字输出加速度计时,无需进行模数转换,从而可以节省系统成本和电路板面积。此外,ADXL345内置多种功能。活动/非活动检测、单击/双击检测以及自由落体检测均在内部完成,无需主机处理器执行任何计算。内置32级FIFO存储缓冲器可以减轻主机处理器的负担,起到简化算法和省电的作用。利用内置的活动/非活动检测功能,将ADXL345用作“运动开关”(无活动时关闭整个系统,检测到活动时才开启),系统可以实现进一步省电。
ADXL345通过I2或SPI接口进行通信。本文所述电路演示如何通过这些协议实现通信。

图1. ADXL345和ADuC7024的4线SPI配置(原理示意图,未显示去耦和所有连接)

图2. ADXL345和ADuC7024的I2C配置(原理示意图,未显示去耦和所有连接)
应用
最新优势资源
所有资源
视频
-
利用超快速检测来对抗疾病
Signals+
-
为医生提供预测性见解
Signals+
- ADA4625-2 36V JFET输入双通道运算放大器
文章
-
新冠疫情前后的数字医疗保健技术
Signals+
-
连续血糖监测(CGM)技术的个人影响
Signals+
-
MEIQI:利用小型动态血糖监测设备(CGM)管理糖尿病
Signals+
技术文章
-
多参数生命体征监测比以往任何时候都更容易
模拟对话
- 生命体征监测技术:对人体实施状态监控
- 您的健康状况监护仪中有些什么?
- 可穿戴市场喜迎生物医学“多面手”
- 在不使用数字控制器的情况下,闭合无线充电器接收器和发射器之间的控制环路