AD8003

PRODUCTION

Triple, 1.5 GHz Op Amp

Viewing:

Part Details

  • High speed
    1650 MHz (G = +1)
    730 MHz (G = +2, Vo = 2 V p-p)
    4300 V/µs (G = +2, 4 V step)
    Settling time 12 ns to 0.1%, 2 V step
  • Excellent for QXGA resolution video
    Gain flatness 0.1 dB to 190 MHz
    0.05% differential gain error, RL = 150 Ω
    0.01° differential phase error, RL = 150 Ω
  • Low voltage offset: 0.7 mV (typical)
  • Low input bias current: 7 µA (typical)
  • Low noise: 1.8 nV/√Hz
  • Low distortion over wide bandwidth:
    SFDR -73 dBc @ 20 MHz
  • High output drive: 100 mA output load drive
  • Supply operation: +5 V to ±5 V voltage supply
  • Supply current: 9.5 mA/amplifier
AD8003
Triple, 1.5 GHz Op Amp
AD8003-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8003

AD8003 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8003. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8003
AD8003 Evaluation Board

Latest Discussions

Recently Viewed