MAX8510
MAX8510
PRODUCTIONUltra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
Low-Noise, Low-Dropout, 120mA Linear Regulators Fit in an SC70 Package without Compromising Performance
- Part Models
- 20
- 1ku List Price
- Starting From $0.85
Viewing:
Overview
- Space-Saving SC70 and TDFN (2mm x 2mm) Packages
- 11µVRMS Output Noise at 100Hz to 100kHz Bandwidth (MAX8510)
- 78dB PSRR at 1kHz (MAX8510)
- 120mV Dropout at 120mA Load
- Stable with 1µF Ceramic Capacitor for Any Load
- Guaranteed 120mA Output
- Only Need Input and Output Capacitors (MAX8511)
- Output Voltages: 1.5V, 1.8V, 2.5V, 2.6V, 2.7V, 2.8V, 2.85V, 3V, 3.3V, 4.5V (MAX8510/MAX8511) and Adjustable (MAX8512)
- Low 40µA Ground Current
- Excellent Load/Line Transient
- Overcurrent and Thermal Protection
The MAX8510/MAX8511/MAX8512 ultra-low-noise, low-dropout (LDO) linear regulators are designed to deliver up to 120mA continuous output current. These regulators achieve a low 120mV dropout for 120mA load current. The MAX8510 uses an advanced architecture to achieve ultra-low output voltage noise of 11µVRMS and PSRR of 54dB at 100kHz.
The MAX8511 does not require a bypass capacitor, hence achieving the smallest PC board area. The MAX8512's output voltage can be adjusted with an external divider.
The MAX8510/MAX8511 are preset to a variety of voltages in the 1.5V to 4.5V range. Designed with a P-channel MOSFET series pass transistor, the MAX8510/MAX8511/MAX8512 maintain very low ground current (40µA).
The regulators are designed and optimized to work with low-value, low-cost ceramic capacitors. The MAX8510 requires only 1µF (typ) of output capacitance for stability with any load. When disabled, current consumption drops to below 1µA.
Package options include a 5-pin SC70 and a tiny 2mm x 2mm x 0.8mm TDFN package.
Applications
- Base Stations
- Bluetooth® Portable Radios and Accessories
- Cellular and Cordless Phones
- Digital Cameras
- PDA and Palmtop Computers
- Personal Stereos
- Portable and Battery-Powered Equipment
- Wireless LANs
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8510ETA28+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8510ETA28+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8510ETA33+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8510ETA33+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8510EXK18+ | SC70 | ||
| MAX8510EXK18+T | SC70 | ||
| MAX8510EXK21+ | SC70 | ||
| MAX8510EXK21+T | SC70 | ||
| MAX8510EXK25+ | SC70 | ||
| MAX8510EXK25+T | SC70 | ||
| MAX8510EXK28+ | SC70 | ||
| MAX8510EXK28+T | SC70 | ||
| MAX8510EXK29+ | SC70 | ||
| MAX8510EXK29+T | SC70 | ||
| MAX8510EXK30+ | SC70 | ||
| MAX8510EXK30+T | SC70 | ||
| MAX8510EXK33+ | SC70 | ||
| MAX8510EXK33+T | SC70 | ||
| MAX8510EXK45+ | SC70 | ||
| MAX8510EXK45+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8510ETA28+ | PRODUCTION | |
| MAX8510ETA28+T | PRODUCTION | |
| MAX8510ETA33+ | PRODUCTION | |
| MAX8510ETA33+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8510ETA33+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX8510EXK18+T | PRODUCTION | |
| MAX8510EXK25+T | PRODUCTION | |
| MAX8510EXK28+T | PRODUCTION | |
| MAX8510EXK29+T | PRODUCTION | |
| MAX8510EXK30+T | PRODUCTION | |
| MAX8510EXK33+T | PRODUCTION | |
| MAX8510EXK45+ | PRODUCTION | |
| MAX8510EXK45+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX8867 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8868 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8882 | RECOMMENDED FOR NEW DESIGNS | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8883 | PRODUCTION | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX8510 yet. Have something to say?
Start a Discussion on EngineerZone®