LTC4274

PRODUCTION

Single PoE+ PSE Controller

Viewing:

Overview

  • Compliant with IEEE 802.3at Type 1 and 2
  • 0.34Ω Total Channel Resistance
    • 130mW/Port at 600mA
  • Advanced Power Management
    • 8-Bit Programmable Current Limit (ILIM)
    • 7-Bit Programmable Overload Currents (ICUT)
    • Fast Shutdown
    • 14.5-Bit Port Current/Voltage Monitoring
    • 2-Event Classification
  • Very High Reliability 4-Point PD Detection
    • 2-Point Forced Voltage
    • 2-Point Forced Current
  • High Capacitance Legacy Device Detection
  • LTC4259A-1 and LTC4266 SW Compatible
  • 1MHz I2C Compatible Serial Control Interface
  • Midspan Backoff Timer
  • Supports Proprietary Power Levels Above 25W
  • Available in 38-Pin 5mm × 7mm QFN Package

The LTC4274 is a single power sourcing equipment controller designed for use in IEEE 802.3 Type 1 and Type 2 (high power) compliant Power over Ethernet systems. External power MOSFETs enhance system reliability and minimize channel resistance, cutting power dissipation and eliminating the need for heatsinks even at Type 2 power levels. External power components also allow use at very high power levels while remaining otherwise compatible with the IEEE standard. 80V-rated port pins provide robust protection against external faults.

The LTC4274 includes advanced power management features, including current and voltage readback and programmable ICUT and ILIM thresholds. Available C libraries simplify software development; an optional AUTO pin mode provides fully IEEE-compliant standalone operation with no software required. Proprietary 4-point PD detection circuitry minimizes false PD detection while supporting legacy phone operation. Midspan operation is supported with built-in 2-event classification and backoff timing. Host communication is via a 1MHz I2C serial interface.

The LTC4274 is available in a 5mm × 7mm QFN package that significantly reduces board space compared with competing solutions.

Applications

  • PSE Switches/Routers
  • PSE Midspans

LTC4274
Single PoE+ PSE Controller
Complete Ethernet High Power Source Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Software Interface Datasheet and Software

The software interface datasheet for this PSE may be requested from the Software Request Form (SRF). This datasheet describes the I2C interface and programming details for the respective PSE controller. Reference software for IEEE 802.3at Semi-auto mode operation is available for the LTC4266 (quad) PSE controller and may be applied to the LTC4274 (single); this software is requested from the Software Request Form.


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTC4310 PRODUCTION Hot-Swappable I2C Isolators
Power-over-Ethernet (PoE) Controllers 1
LTC4274A
LTC4274C
Single PoE/PoE+/LTPoE++ PSE Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1567B

LTC4274 Demo Board | IEEE802.3at Power Over Ethernet PSE

Product Details

Demonstration circuit 1567B features the LTC4274, a single power sourcing equipment (PSE) controller designed for use in IEEE 802.3 Type 1 and Type 2 (high power) compliant Power over Ethernet (PoE) systems. The LTC4274 is configured in the DC1567B as a midspan power injector where data comes in from an existing network system and out, along with power, to a powered device (PD). The LTC4274 autonomously detects and classifies a PD, turns power on to the port, and disconnects port power without the need for a microcontroller. A two second backoff timer supports the midspan configuration. A 55V nomical supply is recommended to power the demo board.

DC1567B
LTC4274 Demo Board | IEEE802.3at Power Over Ethernet PSE
DC1567B Demo Board DC1567B Demo Board DC1567B Demo Board DC1567B Demo Board DC1567B2 Application Circuit DC1567B Application Circuit EA Certified 3 EA Certified 4
DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B - Schematic

Latest Discussions

Recently Viewed