LTC4274A/LTC4274C
LTC4274A/LTC4274C
PRODUCTIONSingle PoE/PoE+/LTPoE++ PSE Controller
- Part Models
- 10
- 1ku List Price
- Starting From $6.80
Viewing:
Overview
- Compliant with IEEE 802.3at Type 1 and 2
- Low Power Dissipation
- 0.25Ω Sense Resistance Per Channel
- Very High Reliability 4-Point PD Detection
- 2-Point Forced Voltage
- 2-Point Forced Current
- High Capacitance Legacy Device Detection
- 1MHz I2C Compatible Serial Control Interface
- Midspan Backoff Timer
- Supports 2-Pair and 4-Pair Output Power
- Available in Multiple Power Grades
- Available in 38-Lead 5mm × 7mm QFN Package
The LTC4274A is a single Power Sourcing Equipment (PSE) controller capable of delivering up to 90W of LTPoE++ power to a compatible LTPoE++ Powered Device (PD). A proprietary detection/classification scheme allows mutual identification between a LTPoE++ PSE and LTPoE++ PD while remaining compatible and interoperable with existing Type 1 (13W) and Type 2 (25.5W) PDs. The LTC4274A feature set is a superset of the popular LTC4274. These PSE controllers feature low-RON external MOSFETs and 0.25Ω sense resistors which are especially important at the LTPoE++ current levels to maintain the lowest possible heat dissipation.
The LTC4274C targets fully automatic PSE systems powering Type 1 (up to 13W) PDs.
Advanced power management features include: a 14-bit current monitoring ADC, DAC-programmable current limit, and versatile quick port shutdown. PD Discovery uses a proprietary dual-mode 4-point detection mechanism ensuring excellent immunity from false PD detection. The LTC4274A/LTC4274C includes an I2C serial interface operable up to 1MHz.
The LTC4274A/LTC4274C is available in multiple power grades, allowing delivered PD power of 13W, 25.5W, 38.7W, 52.7W, 70W and 90W. These controllers are available in a 38-lead 5mm × 7mm QFN package.
Applications
- LTPoE++ PSE Switches/Routers
- LTPoE++ PSE Midspans
- IEEE 802.3at Type 1 PSE Switches/Routers
- IEEE 802.3at Type 1 PSE Midspans
To request software programming documentation, please complete the Software Request Form.
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4274AIUHF-1#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-1#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-2#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-2#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-3#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-3#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-4#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274AIUHF-4#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274CIUHF#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LTC4274CIUHF#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC4274AIUHF-1#PBF | PRODUCTION | |
| LTC4274AIUHF-1#TRPBF | PRODUCTION | |
| LTC4274AIUHF-2#PBF | PRODUCTION | |
| LTC4274AIUHF-2#TRPBF | PRODUCTION | |
| LTC4274AIUHF-3#PBF | PRODUCTION | |
| LTC4274AIUHF-3#TRPBF | PRODUCTION | |
| LTC4274AIUHF-4#PBF | PRODUCTION | |
| LTC4274AIUHF-4#TRPBF | PRODUCTION | |
| LTC4274CIUHF#PBF | PRODUCTION | |
| LTC4274CIUHF#TRPBF | PRODUCTION | |
|
Dec 28, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC4274AIUHF-1#PBF | PRODUCTION | |
| LTC4274AIUHF-1#TRPBF | PRODUCTION | |
| LTC4274AIUHF-2#PBF | PRODUCTION | |
| LTC4274AIUHF-2#TRPBF | PRODUCTION | |
| LTC4274AIUHF-3#PBF | PRODUCTION | |
| LTC4274AIUHF-3#TRPBF | PRODUCTION | |
| LTC4274AIUHF-4#PBF | PRODUCTION | |
| LTC4274AIUHF-4#TRPBF | PRODUCTION | |
| LTC4274CIUHF#PBF | PRODUCTION | |
| LTC4274CIUHF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Software Interface Data Sheet and Software
The software interface data sheet for this PSE may be requested from the Software Request Form (SRF). This data sheet describes the I2C interface and programming details for the respective PSE controller.
Reference software for LTPoE++ Semi-auto mode operation is available for the LTC4266A and may be applied to the LTC4274A; this software may be requested from the Software Request Form.
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4274
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.