LT8335

PRODUCTION

Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch

Viewing:

Overview

  • 3V to 25V Input Voltage Range
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 2A, 28V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Programmable Undervoltage Lockout (UVLO)
  • Internal Compensation and Soft-Start
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package
LT8335
Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch
3V to 6V Input, 12V Boost Converter Efficiency and Power Loss Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8335

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8335
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2449A-B

LT8335 Demo Board | Micropower Inverter, 4.5V ≤ VIN ≤ 13V, VOUT = -12V @ 350mA, 2MHz fSWITCH

Product Details

Demonstration circuits 2449A-A and 2449A-B feature the LT8335, in boost and inverting configurations. The demo circuits demonstrate small size and low component count. The boost is designed to convert a 3V to 10V input source to 12V at 275mA. The inverter converts a 4.5V to 13V source to –12V at 350mA. Refer to Figures 4 and 5 in the manual for maximum load current at different input voltage levels.

eval board
DC2449A-A

LT8335 Demo Board | Micropower Boost, 3V ≤ VIN ≤ 10V, VOUT = 12V @ 275mA, 2MHz fSWITCH

Product Details

Demonstration circuits 2449A-A and 2449A-B feature the LT8335, in boost and inverting configurations. The demo circuits demonstrate small size and low component count. The boost is designed to convert a 3V to 10V input source to 12V at 275mA. The inverter converts a 4.5V to 13V input source to –12V at 350mA. Refer to Figures 4 and 5 in the manual for maximum load current at different input voltage levels.

DC2449A-B
LT8335 Demo Board | Micropower Inverter, 4.5V ≤ VIN ≤ 13V, VOUT = -12V @ 350mA, 2MHz fSWITCH
DC2449A Demo Board Schematic Image
DC2449A-A
LT8335 Demo Board | Micropower Boost, 3V ≤ VIN ≤ 10V, VOUT = 12V @ 275mA, 2MHz fSWITCH
DC2449A-A Evaluation Board DC2449A-A Evaluation Board - Top View DC2449A-A Evaluation Board - Bottom View DC2449A Demo Board Schematic Image

Reference Designs

Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
CN0534 Circuits from the lab

USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Features and Benefits

  • 23.5 dB Gain
  • 5.8 GHz Optimized LNA
  • ISM Band Operation
  • USB Powered

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-01-24 01:01
    CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection
CN0534
USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection
Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
EVAL-CN0534-EBZ - Angle View
EVAL-CN0534-EBZ - Top View
EVAL-CN0534-EBZ - Bottom View

Latest Discussions

Recently Viewed