HMC1060

LAST TIME BUY

Quad Low Noise High PSRR Linear Voltage Regulator

Viewing:

Part Details

  • Ultra Low Noise:
    3nV/√Hz at 10 kHz, 7 nV/√Hz at 1 kHz
  • Four Adjustable Voltage Outputs:
    VR1: 100 mA at 1.8V to 5.2V
    VR2 & VR3: 50 mA at 1.8V to 5.2V
    VR4: 300 mA at 1.8V to 5.2V
  • Thermal Protection
  • High Power Supply Rejection Ratio (PSRR):
    80 dB at 1 kHz, 60 dB at 1 MHz
  • Optional Proportional To Temperature (PTAT)
    Output Voltages: 7 % / 125 °C
  • Low Power-Down Current: <1 μA
  • 16 Lead 3 × 3 mm SMT Package: 9 mm2
HMC1060
Quad Low Noise High PSRR Linear Voltage Regulator
HMC1060 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC1060LP3E

HMC1060LP3E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC1060LP3E.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC1060LP3E
HMC1060LP3E Evaluation Board
HMC1060 Evaluation Board HMC1060 Evaluation Board - Top View HMC1060 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed