Overview

Features and Benefits

  • Complete ADRV9026 radio cards for evaluation
    • ADRV9026-HB/PCBZ for frequency band 2.8GHz to 6GHz
    • ADRV9026-MB/PCBZ for frequency band 650MHz to 2.8GHz
    • ADRV9026-LB/PCBZ for frequency band 75MHz to 1000MHz
  • Complete ADRV9029 radio cards for evaluation
    • ADRV9029-HB/PCBZ (integrated DPD & CFR) for frequency band 2.8GHz to 6GHz
    • ADRV9029-MB/PCBZ (integrated DPD & CFR) for frequency band 650MHz to 2.8GHz
  • 4x4 Wideband RF transceiver platform operating over 650MHz to 6GHz frequency range
  • A separate power daughter card provides reference design for high efficiency power supply solution
  • FMC connector to FPGA motherboard ADS9-V2EBZ
  • Includes schematics, layout, BOM, API and evaluation software

Product Details

The ADRV9029 and ADRV9026 radio cards designed to showcase the ADRV9026 (quad-channel wideband RF transceiver) and ADRV9029 (quad-channel wideband RF transceiver with integrated DPD & CFR). The radio cards provide a 4x4 transceiver platform for device evaluation. All peripherals necessary for the radio card to operate include a separate high efficiency power circuit board, and a high-performance clocking solution included on the radio board. Connecting one of the radio cards with the FPGA motherboard ADS9-V2EBZ through the FMC connector form a complete evaluation platform for ADRV9026 and ADRV9029. The ADRV9026 evaluation kit can also be used to evaluate the performance of the ADRV9010.

Radioverse

Markets and Technologies

Applicable Parts

Package Contents

  • One ADRV9026-HB/PCBZ, ADRV9026-MB/PCBZ, ADRV9026-LB/PCBZ radio card with FMC connector
  • One 12V wall connector power supply cable

Note: The package does not contain the ADS9-V2EBZ motherboard which is necessary for operation and must be ordered separately. Please use one of the two 16GB Micro SD cards included in the ADS9 EVB kit (TRX) for booting up the ADRV9026 Windows-based GUI.

Software

Evaluation Software

ADRV9022/ADRV9026/ADRV9029 - SDCARD
ZIP
ADRV9022/ADRV9026/ADRV9029 - SDCARD
The ADRV9026-SDCARD included with the evaluation kit was up to date at the time of packaging the kit. If an update is necessary, the user will be prompted to update the image when connecting to the GUI. If the card does not function properly or users would like to create their own SD card, this image file can be downloaded and used to write a new card or overwrite the ADRV9026-SDCARD included with the evaluation kit. To program a card using this image, follow the programming instructions after downloading the image to a local drive. Note that a 16 GB minimum SD card is required when programming a new card.
ADRV9022/ADRV9026/ADRV9029 Released Software SW7.0.0.15
ADRV9022/ADRV9026/ADRV9029 Release Build Software Release Notes SW 7.0.0.15 (Rev. 7.0.0.15)
PDF
ADRV9022/ADRV9026/ADRV9029 Release Build Software Release Notes SW 7.0.0.15
The SW7.0.0.15 RELEASE build provides updates in the ARM firmware, stream files, API, and GUI software to support ADRV9022/ADRV9026/ADRV9029.

Design Tool

ZIP
13.85 M
ADRV9026/ADRV9029 Design File Package (Last Updated 10/2021)
The Design File Package includes the eval board schematics, BOM, layout, IBIS, BSDL models, JCOM models, S-parameters Material Declaration, and Symbols and Footprints.

Related Hardware (1)

Development Platform