ADP5054

RECOMMENDED FOR NEW DESIGNS

Quad Buck Regulator Integrated Power Solution

Viewing:

Overview

  • Wide input voltage range: 4.5 V to 15.5 V
  • ±1.5% output accuracy over full temperature range
  • 250 kHz to 2 MHz adjustable switching frequency with individual ½× frequency option
  • Power regulation
    • Channel 1 and Channel 2
      • Programmable 2 A/4 A/6 A sync buck regulators with low-side FET drivers
    • Channel 3 and Channel 4: 2.5 A sync buck regulators
  • Flexible parallel operation
    • Single 12 A output (Channel 1 and Channel 2 in parallel)
    • Single 5 A output (Channel 3 and Channel 4 in parallel) 
  • Low 1/f noise density
    • 40 μV rms at 0.8 VREF for 10 Hz to 100 kHz
  • Precision enable with 0.811 V accurate threshold
  • Active output discharge switch
  • FPWM/PSM mode selection
  • Frequency synchronization input or output
  • Power-good flag for Channel 1 output
  • UVLO, OCP, and TSD protection
  • 48-lead, 7 mm × 7 mm LFCSP
  • −40°C to +125°C operational junctional temperature range 
ADP5054
Quad Buck Regulator Integrated Power Solution
ADP5054 Circuit Diagram ADP5054 Circuit Diagram ADP5054 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5054

SIMPLIS Models 1

ADP505x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRV9008/9

ADRV9008/ADRV9009 Evaluation Board

Features and Benefits

  • Complete Radio Card for evaluation
    • ADRV9009-W/PCBZ: Evaluation kit for ADRV9009 (Dual RF Rx/Tx/Orx Evaluation Board)
    • ADRV9008-1W/PCBZ: Evaluation kit for ADRV9008-1 (Dual RF Rx Evaluation Board)
    • ADRV9008-2W/PCBZ: Evaluation kit for ADRV9008-2 (Dual RF Tx/Orx Evaluation Board)
  • Wide band RF operation over 75MHz - 6GHz frequency range
  • Complete with high efficiency power supply solution and clocking solution
  • FMC connector to Xilinx motherboard (EVAL-TPG-ZYNQ3)
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9009-W/PCBZ is a radio card designed to showcase the ADRV9009, the widest bandwidth, highest performance RF integrated transceiver. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. The ADRV9009-W/PCBZ is a single-chip TDD solution of dual receivers, dual transmitters with observation receiver.

The ADRV9009-W/PCBZ operates over a wide tuning range 75MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

The ADRV9008-1W/PCBZ is an evaluation kit to showcase the ADRV9008-1, offering dual receivers over a tuning range 75MHz – 6GHz. The ADRV9008-2W/PCBZ is an evaluation kit to showcase the ADRV9008-2, offering dual transmitters with observation receiver over a tuning range 75MHz – 6GHz.

ADRV9008/ADRV9009 Evaluation and Prototyping Platforms
ADI provides a full set of software and hardware tools for evaluation, prototyping and reference design. The following table outlines the available hardware and software tools.

  Carrier Boards Software & Driver
Evaluation Platform Evaluation Software:
  • API Library
  • Windows GUI for configuration and data capture
Prototyping Platform

Prototyping Software:

  • Open-source Linux driver
  • Open-source Linux IIO Scope for data capture
  • Compatible with GNU Radio
  • Publicly available reference design on GitHub, using ADI JESD204B Interface Framework

eval board
ADRV9371

Evaluation Board

Features and Benefits

  • Complete Radio Card platform containing AD9371 with:
    • 2 x Transmit outputs 
    • 2 x Receive inputs 
    • 2 x Observation inputs
    • 1x Sniffer path
  • Narrow tuning range and Wide tuning range options
    • ADRV9371-N/PCBZ matched for 1.8GHz – 2.6GHz
    • ADRV9371-W/PCBZ matched for 300MHz – 6GHz
  • Complete with high efficiency power supply solution and clocking solution for AD9371
  • FMC connector to Xilinx ZC706 motherboard (EK-Z7-ZC706-G). 
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9371-N/PCBZ and ADRV9371-WPCBZ are radio cards designed to showcase the AD9371, a high performance wideband integrated RF transceiver intended for use in RF applications such as 4G base station, test and measurement applications and software defined radios. The radio cards provide hardware engineers, software engineers and system architects with a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board.


Both narrow tuning range and wide tuning range options exist.


The ADRV9371-N/PCBZ is optimized for performance over a narrow tuning range1.8GHz – 2.6GHz. It will exhibit diminished RF performance on tuned RF frequencies outside of this band. This board is primarily intended to provide RF engineers with the ability to connect the AD9371 to an RF test bench (Vector Signal Analyzer, Signal Generator, etc.) and achieve its optimum performance.

 


The ADRV9371-W/PCBZ operates over a wide tuning range 300MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

 


The board interfaces to the Xilinx ZC706 motherboard (EK-Z7-ZC706-G) (ordered separately).

eval board
ADRV9375

Evaluation Board

Features and Benefits

  • Complete Radio Card platform containing AD9375 DPD with high efficiency PA
  • Narrow band and wide band tuning range
    • ADRV9375-N/PCBZ matched for 1.8GHz – 2.6GHz
    • ADRV9375-W/PCBZ matched for 300MHz – 6GHz
  • Complete with high efficiency power supply solution and clocking solution for AD9375
  • FMC connector to Xilinx ZC706 motherboard
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9375-N/PCBZ and ADRV9375-W/PCBZ are radio cards designed to showcase the AD9375, the first wideband RF transceiver with integrated DPD targeting 3G/4G small cell and massive MIMO. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. In addition, a 3rd party PA evaluation card is included in the package for DPD evaluation.


The ADRV9375-N/PCBZ has the same matching network as the ADRV9371-N/PCBZ. The ADRV9375-W/PCBZ has the same matching network as the ADRV9371-W/PCBZ. For more information, please click here.

eval board
ADZS-SC584-EZLITE

ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)

Features and Benefits

  • ADSP-SC584 349-pin 19x19mm BGA
  • 2Gb DDR3 Memory
  • 128 Mb SPI Flash
  • Ethernet (10/100 &  GigE)
  • ADAU1977 quad ADC
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • AD2410 Automotive Audio Bus (A2B)
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

 

Product Details

The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+™ core dual processor with the arm® Cortex-A5™ processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
EVAL-ADP5054

ADP5054 Evaluation Board

Features and Benefits

  • Wide input voltage range: 4.5 V to 15.5 V 
  • Full featured evaluation board for the ADP5054
    Channel 1: programmable 2 A/4 A/6 A buck regulator
    Channel 2: programmable 2 A/4 A/6 A buck regulator
    Channel 3: 2.5 A sync buck regulator
    Channel 4: 2.5 A sync buck regulator
  • Standalone operation capability Cascading options for four buck regulators Dedicated enable option for each channel
  • Mode option to select power savings mode (PSM) or forced pulse width modulation (FPWM) operation
  • Programmable switching frequency from 250 kHz to 2 MHz
  • Frequency synchronization input or output

Product Details

This user guide describes the evaluation of the ADP5054 and includes detailed schematics and printed circuit board (PCB) layouts.

The ADP5054 evaluation board combines four high performance buck regulators in a 48-lead LFCSP package to meet the demanding performance and board space requirements. The ADP5054 evaluation board connects to high input voltages, up to 15 V directly without any preregulators.

Full details on the device are provided in the ADP5054 data sheet, and it is recommended that the data sheet be consulted in conjunction with this evaluation board user guide.

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+™ core dual processor with the arm® Cortex-A5™ processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.

Features and Benefits

  • ADSP-SC589 Floating-Point SHARC® Processor
    • Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
  • Two 2Gbit DDR3 memories
  • 512Mbit SPI flash memory
  • 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
  • AD2428W A2B® Transceiver
    • Multi-channel low-latency audio interface
  • 1/8“ stereo jacks
  • Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
  • Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
Additional Peripherals:

  • UART (for MIDI & more)
  • S/PDIF
  • Gigabit Ethernet
  • USB OTG & HS

Product Details

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.

The centerpiece of the SHARC Audio Module is the  Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for  audio processing which incorporates dual SHARC+ DSP cores and an ARM  core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.

While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.

In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.

This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.

In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.

eval board
EVAL-ADRV9022/ADRV9026
/ADRV9029

ADRV9022/ADRV906ADRV9029 Evaluation Board

Features and Benefits

  • Complete ADRV9026 radio cards for evaluation
    • ADRV9026-HB/PCBZ for frequency band 2.8GHz to 6GHz
    • ADRV9026-MB/PCBZ for frequency band 650MHz to 2.8GHz
    • ADRV9026-LB/PCBZ for frequency band 75MHz to 1000MHz
  • Complete ADRV9029 radio cards for evaluation
    • ADRV9029-HB/PCBZ (integrated DPD & CFR) for frequency band 2.8GHz to 6GHz
    • ADRV9029-MB/PCBZ (integrated DPD & CFR) for frequency band 650MHz to 2.8GHz
  • 4x4 Wideband RF transceiver platform operating over 650MHz to 6GHz frequency range
  • A separate power daughter card provides reference design for high efficiency power supply solution
  • FMC connector to FPGA motherboard ADS9-V2EBZ
  • Includes schematics, layout, BOM, API and evaluation software

Product Details

The ADRV9029 and ADRV9026 radio cards designed to showcase the ADRV9026 (quad-channel wideband RF transceiver) and ADRV9029 (quad-channel wideband RF transceiver with integrated DPD & CFR). The radio cards provide a 4x4 transceiver platform for device evaluation. All peripherals necessary for the radio card to operate include a separate high efficiency power circuit board, and a high-performance clocking solution included on the radio board. Connecting one of the radio cards with the FPGA motherboard ADS9-V2EBZ through the FMC connector form a complete evaluation platform for ADRV9026 and ADRV9029. The ADRV9026 evaluation kit can also be used to evaluate the performance of the ADRV9010.

EVAL-ADRV9008/9
ADRV9008/ADRV9009 Evaluation Board
ADRV9009-W-PCBZANGLE-web ADRV9009-W-PCBZBOTTOM-web ADRV9009-W-PCBZTOP-web
ADRV9371
Evaluation Board
ADRV9371-N_PCBZ Evaluation Board ADRV9371 SD Card - Windows ADRV9371 SD Card - Linux
ADRV9375
Evaluation Board
ADRV9375-PCBZ - Angle View ADRV9375-PCBZ - Bottom View ADRV9375-PCBZ - Top View
ADZS-SC584-EZLITE
ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)
ADZS-SC584-EZLITE - Angle View ADZS-SC584-EZLITE - Bottom View ADZS-SC584-EZLITE - Top View ADZS-SC584-EZLITE Kit
EVAL-ADP5054
ADP5054 Evaluation Board
ADP5054 Evaluation Board
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
ADZS-SC589-EZLITE - Angle View ADZS-SC589-EZLITE - Bottom View ADZS-SC589-EZLITE - Top View ADZS-SC589-EZLITE Kit
SHARC Audio Module (ADZS-SC589-MINI)
The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.
ADZS-SC589MINI - Angle View ADZS-SC589MINI - Top View ADZS-SC589MINI - Bottom View SHARC Audio Module (ADZS-SC589-MINI)
EVAL-ADRV9022/ADRV9026
/ADRV9029
ADRV9022/ADRV906ADRV9029 Evaluation Board
ADRV9029 Evaluation Board - Angle View ADRV9029 Evaluation Board - Top View ADRV9029 Evaluation Board - Bottom View

Reference Designs

Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal™ Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Versal Premium
Non-Hardware Verified Design
Full Power Management (-L Devices)​
Full Power Management (-L Devices) PS Overdrive

Latest Discussions

Recently Viewed