User Guide
Rev.
B
1
View All
Overview
Features and Benefits
- Input voltage range: 2.7 V to 20 V (40V for ADP7142)
- Output current range: 0 mA to 200 mA
- Output voltage accuracy: ±0.8 %
- Operating temperature range: −40°C to +125°C
- Adjustable option voltage set with two external resistors VOUT = 1.2 V × (1 + R1/R2)
Product Details
The ADP7118/ADP7142 evaluation board is used to demonstrate the functionality of the ADP7118/ADP7142 series of linear regulators.Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Automotive Battery Management Systems
- Voice and Acoustic Signal Processing Solutions
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
- Advanced Driver Assistance Systems (ADAS) Camera Solutions
-
- Noise, Vibration, and Harshness (NVH) Automotive Solutions
- Protocol Analyzer Solutions
- Power Circuit Solutions for Instrumentation
- Impedance Measurement and Analysis Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Analytical Instruments