ADP5075

RECOMMENDED FOR NEW DESIGNS

800 mA, DC-to-DC Inverting Regulator

Viewing:

Part Details

  • Wide input voltage range:
    2.85 V to 15 V
  • Adjustable negative output to VIN − 39 V
  • Integrated 800 mA main switch
  • 1.2 MHz/2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • Resistor programmable soft start timer
  • Slew rate control for lower system noise
  • Precision enable control
  • UVLO, OCP, OVP, and TSD protection
  • 1.61 mm × 2.18 mm, 12-ball WLCSP
  • −40°C to +125°C junction temperature
ADP5075
800 mA, DC-to-DC Inverting Regulator
ADP5075 Typical Application Circuit ADP5075 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5075

ADP5073/ADP5074/ADP5075 Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5075

ADP5075 Evaluation Board

Features and Benefits

  • Input voltage range: 3 V to 5.5 V
  • Output voltage: −5 V
  • Output current: 190 mA
  • Demonstrated compact 6 mm × 5 mm layout

Product Details

The ADP5075CB-EVALZ evaluation board demonstrates the functionality of the ADP5075 dc-to-dc converter.

The board can be used to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. Device features, such as selectable operating frequency, soft start, and slew rate control can also be evaluated. The evaluation board accepts input voltages within the tolerance of standard 3.3 V to 5 V dc levels.

For more details about the dc-to-dc converter, refer to the ADP5075 data sheet, which must be consulted in conjunction with the user guide when using the evaluation board.

EVAL-ADP5075
ADP5075 Evaluation Board
ADP5075CB-EVALZ Image

Latest Discussions

Recently Viewed