Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL6010

RECOMMENDED FOR NEW DESIGNS

Fast Responding, 45 dB Range, 0.5 GHz to 43.5 GHz Envelope Detector

Viewing:

Overview

  • Schottky diode detector with linearization
  • Broadband 50 Ω input impedance
  • Accurate response from 0.5 GHz to 43.5 GHz with minimal slope variation
  • Input range of −30 dBm to +15 dBm, referred to 50 Ω
  • Excellent temperature stability
  • 2.1 V/VPEAK (output voltage per input peak voltage) slope at 10 GHz
  • Fast envelope bandwidth: 40 MHz
  • Fast output rise time: 4 ns
  • Low power consumption: 1.6 mA at 5.0 V
  • 2 mm × 2 mm, 6-lead LFCSP package
ADL6010
Fast Responding, 45 dB Range, 0.5 GHz to 43.5 GHz Envelope Detector
ADL6010_fbl ADL6010 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADL6010

ADL6010 Evaluation Board

Product Details

The ADL6010-EVALZ is a fully populated, 4-layer, Rogers 4003-based evaluation board. For normal operation, it requires a 5 V/27 mA power supply. The 5 V power supply must be connected to the VPOS and GND test loops. The RF input signal is applied to the 2.92 mm connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (V_VOUT).

EVAL-ADL6010
ADL6010 Evaluation Board

Reference Designs

Microwave Power Meter Simplified Schematic
CN0366 Circuits from the lab

A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm

Features and Benefits

  • 40GHz Power Meter
  • 45dB Dynamic Range
  • Low Power
Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
CN0387 Circuits from the lab

Calibration-Free Return Loss Measurement System

Features and Benefits

  • Return Loss Measurement System
  • 1GHz to 28GHz
  • Calibration Free
Circuit Block Diagram
CN0390 Circuits from the lab

20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

Features and Benefits

  • 20GHz to 37.5GHz RF Automatic Gain Control
  • Wide input amplitude range
  • Low phase noise

CN0366
A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm
Microwave Power Meter Simplified Schematic
CN0387
Calibration-Free Return Loss Measurement System
Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
EV-VSWR-SDZ Board Connected to EVAL-SDP-CB1Z Board
CN0390
20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit
Circuit Block Diagram
EVAL-CN0390-EB1Z AGC Printed Circuit Board (PCB)

Latest Discussions

Recently Viewed