ADGM1144

RECOMMENDED FOR NEW DESIGNS

0 Hz/DC to 18 GHz, SP4T, MEMS Switch

Viewing:

Overview

  • Fully operational from DC to 18 GHz (typical)
  • RF performance characteristics
    • Insertion loss: −1.7 dB (typical) at 16 GHz
    • Isolation: −18.5 dB (typical) at 6 GHz
    • IIP3: 73 dBm (typical)
    • RF power: 33 dBm (maximum)
  • On resistance: 1.9 Ω (typical)
  • DC current handling: 200 mA
  • Actuation lifetime: 200 million cycles (minimum)
  • On switching time: 200 μs (typical)
  • Integrated 3.3 V driver for simple control with parallel and SPI interface
  • Independently controllable switches
  • Space saving integrated passive components
    • Eliminates floating nodes on the switch
  • 5 mm × 4 mm × 1.0 mm, 24-lead land grid array package
  • Temperature range: −40°C to +85°C
  • Switch position is unknown with no supply voltage

The ADGM1144 is a wideband, single-pole, four-throw (SP4T) switch, fabricated using Analog Devices, Inc., microelectromechanical system (MEMS) switch technology. This technology enables a small form factor, wide RF bandwidth, highly linear, low insertion loss switch that is operational down to 0 Hz/DC, making it an ideal solution for a wide range of RF and precision equipment switching needs.

An integrated driver chip generates a high voltage to an electrostatically actuate switch that can be controlled by a parallel interface and a serial peripheral interface (SPI). All four switches are independently controllable.

The device is packaged in a 24-lead, 5 mm × 4 mm × 1.0 mm land grid array package (LGA).

The ADGM1144 has integrated 10 MΩ resistors required for floating node avoidance. The presence of these integrated 10 MΩ resistors saves board space and eliminates floating nodes on the switch. To ensure optimum operation of the ADGM1144, refer to the Critical Operational Requirements section of the data sheet.

Throughout this data sheet, multifunction pins, such as IN1/SDI, are referred to either by the entire pin name or by a single function of the pin, for example IN1, when only that function is relevant.

APPLICATIONS

  • Automatic test equipment (ATE) load and probe boards
  • DC with high speed digital testing
  • Relay replacements
  • RF test instrumentation
  • ATE: RF, digital, and mixed signals
  • RF wireless communications
  • High performance RF switching

ADGM1144
0 Hz/DC to 18 GHz, SP4T, MEMS Switch
ADGM1144 Functional Block Diagram ADGM1144 Pin Configuration ADGM1144 Chip Illustration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 1
AD5522 PRODUCTION Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
LDO Linear Regulators 3
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
LT3045-1 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control
RF Switches 5
ADGM1304 RECOMMENDED FOR NEW DESIGNS 0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver
ADGM1004 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver
ADGM1001 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 34 GHz, SPDT MEMS Switches
ADGM1002 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 20 GHz, SPDT MEMS Switches
ADGM1003 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 16 GHz, SPDT MEMS Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADGM1144

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-24LGA54EBZ

Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead, 5mm × 4mm LGA evaluation board for MEMS switches
  • Easily changeable socket for the main device
  • SMA connectors for the input and output of signals
  • Integrated Arduino shield support

Product Details

The EVAL-24LGA54EBZ enables easy evaluation of the 24-lead land grid array (LGA) MEMS switches in the Switches and Multiplexers Portfolio that are purchased separately. The board is supplied with a socket to secure a 24-lead LGA micro electromechanical systems (MEMS) switch to the evaluation board without the need for soldering.

Figure 1 shows the EVAL-24LGA54EBZ evaluation board. A 24 lead LGA MEMS switch can be easily inserted into the central socket of the evaluation board that is designed for flexible testing of various switch configurations. Each MEMS switch pin connects to a header (K1 to K17), allowing users to route signals, tie pins to ground, or configure the pins as needed. K7 to K13 support general input/output (I/O) or ground connections. The EVAL-24LGA54EBZ supports the following two logic control modes: parallel logic digital control using K14 to K17 or serial peripheral interface (SPI) from a connected Arduino board using K1 to K4. The logic control mode is selected through K5, where connecting it to GND enables parallel logic control mode and connecting it to VDD enables the MEMS switch SPI. The EVAL-24LGA54EBZ has Subminiature Version A (SMA) connectors (J1 to J11) that connect directly to the MEMS switch pins and are used for signal access, allowing users to easily apply or monitor control signals during testing. There are multiple power options on the board for providing power supplies to the evaluation board. A two-screw terminal connector can be used to provide VDD connection directly to the MEMS switch from an external supply or a regulated 3.3V derived from the Micro-USB connector or compatible Arduino board.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-24LGA54EBZ user guide when using the EVAL-24LGA54EBZ.

eval board
EVAL-ADGM1144

Evaluating the ADGM1144 0 Hz/DC to 18 GHz, SP4T, MEMS Switch

Features and Benefits

  • Single-supply voltage: 3.3 V
  • Wide frequency range: DC to 18 GHz
  • SMA connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration thru transmission line for analyzer calibration

Product Details

The user guide describes the EVAL-ADGM1144SDZ for the ADGM1144, a dual-chip, RF switching solution containing a single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 5.00 mm × 4.00 mm × 1.0 mm, LGA package.

The SP4T switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1144 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM1144SDZ connects to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The EVAL-ADGM1144SDZ comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM1144, see the ADGM1144 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADGM1144SDZ.

EVAL-24LGA54EBZ
Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio
EVAL 24LGA54EBZ  Board Photo Angle View EVAL 24LGA54EBZ Board Photo Top View EVAL 24LGA54EBZ Board Photo Bottom View
EVAL-ADGM1144
Evaluating the ADGM1144 0 Hz/DC to 18 GHz, SP4T, MEMS Switch
EVAL-ADGM1144SDZ Evaluation Board EVAL-ADGM1144SDZ Evaluation Board - Top View EVAL-ADGM1144SDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed