ADEMA124
RECOMMENDED FOR NEW DESIGNSSimultaneously Sampling 4- and 7-Channel ΣΔ ADC with SPI
- Part Models
- 3
- 1ku List Price
- Starting From $3.05
Overview
- 4- or 7-channel high performance, simultaneous sampling Σ-Δ ADCs
- SNR up to 105dB
- Programmable sample rate of up to 64kSPS
- Wide input-voltage range: ±1.2VPK, 848mVRMS full-scale
- High impedance, differential inputs
- Internal voltage reference temperature coefficient: 5ppm/°C typical
- Integrated digital integrator and high-pass filter for use with Rogowski coils
- Fast start-up with first samples in 0.5ms after valid supply
- Tamper detect mode, low power for battery back-up
- 4-wire SPI with bidirectional CRC and daisy-chain functionality
- Simple synchronization of multiple ADC devices
- Gain, phase, and offset compensation for each channel
- Unique SPI readable part ID registers
- Only 18mW power consumption with 7-channel ADC
- Wide temperature range: −40°C to +125°C
- Compact 32-lead, 5mm x 5mm LFCSP
The ADEMA124/ADEMA127 include independent hardware and DSP filters enabling gain, phase and offset compensation on each ADC channel. The ADEMA124/ADEMA127 also have bespoke compensation and DSP features, which include an integrator and second-order high-pass filter to allow streamlined Rogowski sensor implementations. DSP filter coefficients for typical use cases are automatically loaded and are accessible for customization of filter characteristics.
The sinc compensation, LPF, and DSP decimate-by-2 feature extend the usable analog bandwidth by up to 70% for a given output sample rate. The high bandwidth makes ADEMA124/ADEMA127 suitable for IEC 61000-4-30 Power Quality Class A and Class S meters. The ADEMA124/ADEMA127 can be used in systems compliant to active energy standards IEC 62053-21, IEC 62053-22, OIML R46, and ANSI C12.1, and reactive energy standards IEC 62053-23, IEC 62053-24, and EN 50470-3. The ADEMA124/ADEMA127 can be used in circuit breakers and protection relays, particularly with a Rogowski sensor due to a 0.5ms fast start-up time.
The ADEMA124/ADEMA127 have a flexible SPI interface for configuration and data retrieval. The daisy-chain SPI interface allows multiple compatible ADCs to be serviced simultaneously by a single SPI port, which saves many pins on the host microcontroller. Additionally, the SPI port is daisy-chain compatible with the 2- and 3-channel isolated ADC, ADE9112/ADE9113. To maintain integrity of ADC waveform data, independent cyclic redundancy checks (CRC) are available to detect errors in inbound and outbound SPI packets, and incidental changes of configuration registers.
APPLICATIONS
- Polyphase energy meters
- Split-phase energy meters
- Branch circuit monitoring
- Power distribution units
- Power quality monitoring
- Circuit breakers
- Protection relays
- Electric vehicle supply equipment
Documentation
Data Sheet 1
User Guide 2
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADEMA124ACPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADEMA124ACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADEMA124ACPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP7105 | RECOMMENDED FOR NEW DESIGNS | 20 V, 500 mA, Low Noise LDO Regulator with Soft Start |
Evaluation Kits
Latest Discussions
No discussions on ADEMA124 yet. Have something to say?
Start a Discussion on EngineerZone®