ADE9103

RECOMMENDED FOR NEW DESIGNS

Non-Isolated, Sigma-Delta ADCs with SPI

Viewing:

Overview

  • 2 (ADE9112) or 3 (ADE9113) channel isolated, simultaneously sampling Σ-Δ ADCs, with integrated isoPower, isolated dc-to-dc converters
  • 3 (ADE9103) channel nonisolated, simultaneously sampling Σ-Δ ADCs
  • Synchronization of multiple ADE9103/ADE9112/ADE9113 devices
  • 4-wire SPI with bidirectional CRC and daisy-chain functionality
  • Unique SPI readable part ID registers
  • Up to 4 ADE9103/ADE9112/ADE9113 devices clocked from a single crystal or an external clock
  • IRQ hardware pin and registers for fault detection and robustness
  • Sample rate up to 32 kSPS
  • SNR up to 95 dB
  • ±31.25 mV peak analog input voltage range for current channel
  • ±500 mV peak single-ended analog input voltage range for voltage channels
  • Internal voltage reference temperature coefficient: <13 ppm/°C typical
  • ADC offset drift: <2 nV/°C typical
  • Ideal for both AC and DC measurement systems
  • Single 3.3 V supply for isolated and nonisolated measurements
  • Compact 28-lead, wide-body with finer pitch SOIC package with 8.3 mm creepage
  • Temperature range: −40°C to +125°C
  • Passes CISPR 32 Class B RF Emissions
  • ADE9112 and ADE9113 safety and regulatory approvals
    • IEC 60747-17 certificate of conformity expected
    • 5000 V RMS for 1 minute per UL 1577
    • IEC 61010-1 and IEC 62368-1
ADE9103
Non-Isolated, Sigma-Delta ADCs with SPI
ADE9103 Functional Block Diagram ADE9103/ADE9112/ADE9113 Typical Applications Circuit ADE9103 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
ADEMA124 RECOMMENDED FOR NEW DESIGNS Simultaneously Sampling 4- and 7-Channel ΣΔ ADC with SPI
ADEMA127 RECOMMENDED FOR NEW DESIGNS Simultaneously Sampling 4- and 7-Channel ΣΔ ADC with SPI
LDO Linear Regulators 3
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Switching Regulators & Controllers 3
LT8604/LT8604C High Efficiency 42V/120mA Synchronous Bucks
MAX17554 PRODUCTION Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
MAX17555 RECOMMENDED FOR NEW DESIGNS Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADE9113

Evaluation Board for the ADE9113 Isolated Sigma Delta ADC with SPI

Features and Benefits

  • Full featured evaluation board for the ADE9103, ADE9112, and ADE9113 
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

Product Details

The EVAL-ADE9113KTZ evaluation kit includes two boards that work together (along with the EVAL-SDP-CB1Z) to evaluate the performance of the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) in a context close to an actual 3-phase meter implementation. Although this kit can also be used to test the similar functionality of the ADE9103 and ADE9112 ADC, the EVAL-ADE9113KTZ is populated with only ADE9113 devices and thus only the ADE9113 is referred to in this user guide. Evaluation software, written in LabVIEW®, provides access to the registers of every ADE9113 using a PC interface. Additionally, the microcontroller unit (MCU) adapter board is compatible with an Arduino® shield type connector, allowing custom firmware development or use of the reference code with the Nucleo-F103RB.

EVAL-ADE9113
Evaluation Board for the ADE9113 Isolated Sigma Delta ADC with SPI
EVAL-ADE9113 Board Photo Angle View EVAL-ADE9113 Board Photo Top View EVAL-ADE9113 Board Photo Bottom View

Latest Discussions

Recently Viewed