AD7606x Banner

The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.

Download Software

AD7606C-18

RECOMMENDED FOR NEW DESIGNS

8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC

Viewing:

Overview

  • 18-bit ADC with 1 MSPS on all channels
  • Input buffer with 1 MΩ minimum analog input impedance (RIN)
  • Single 5 V analog supply and 1.71 V to 5.25 V VDRIVE supply
  • Per channel selectable analog input ranges
    • Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, ±2.5 V
    • Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, 0 V to 5 V
    • Bipolar differential: ±20 V, ±12.5 V, ±10 V, ±5 V
  • Two bandwidth options: 25 kHz and 220 kHz, per channel
  • Flexible digital filter, oversampling ratio up to 256
  • −40°C to +125°C operating temperature range
  • ±21 V input clamp protection with 6 kV ESD
  • Pin to pin compatible to the AD7606B, AD7608, and AD7609
  • Performance
    • 93 dB typical SNR for ±20 V bipolar differential range
    • 102 dB SNR, oversampling by 32
    • −100 dB typical THD for all other ranges
    • TUE = 0.05% of FSR maximum, external reference
    • ±0.5 ppm/°C typical PFS and NFS error drift
    • ±3 ppm/°C typical reference temperature coefficient
  • Calibration and Diagnostics
    • Per channel system phase, offset, and gain calibration
    • Analog input open circuit detection feature
    • Self diagnostics and monitoring features
    • CRC error checking on read and write data and registers

The AD7606C-18 is an 18-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain amplifier (PGA), a low-pass filter (LPF), and an 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The AD7606C-18 also contains a flexible digital filter, a low drift, 2.5 V precision reference, a reference buffer to drive the ADC, and flexible parallel and serial interfaces.

The AD7606C-18 operates from a single 5 V supply and accommodates the following input ranges when sampling at throughput rates of 1 MSPS for all channels:

  • Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, and ±2.5 V
  • Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, and 0 V to 5 V
  • Bipolar differential: ±20 V, ±12.5 V, ±10 V, and ±5 V

The input clamp protection tolerates voltages up to ±21 V. The single supply operation, on-chip filtering, and high input impedance eliminate the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606C-18 flexible digital filter can be used to improve noise performance.

In hardware mode, the AD7606C-18 is fully compatible with the AD7608 and AD7609. In software mode, the following advanced features are available:

  • Analog input range selectable per channel with added ranges available
  • High bandwidth mode (220 kHz) selectable per channel
  • Additional oversampling options with an oversampling ratio up to 256
  • System gain, system offset, and system phase calibration, per channel
  • Analog input open circuit detector
  • Diagnostic multiplexer
  • Monitoring functions (serial peripheral interface (SPI) invalid read and write, cyclic redundancy check (CRC), busy stuck monitor, and reset detection)

Note that throughout the data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.

APPLICATIONS

  • Power line monitoring
  • Protective relays
  • Multiphase motor control
  • Instrumentation and control systems
  • Data acquisition systems

AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
AD7606-18 Functional Block Diagram AD7606-18 Pin Configuration
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
AD7606B/C ACE Remote Control Example Code 1

By using ACE Remote Control, AD7606B and AD7606C plug-ins can be automated to perform several evaluation activities across the different analog input ranges, bandwidth modes, channels, etc. Different example code will be given.


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM6422A RECOMMENDED FOR NEW DESIGNS Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality)
ADUM142E RECOMMENDED FOR NEW DESIGNS

Robust, Quad Channel Isolator W/ Output Enable & 2 Reverse Channels

Switching Regulators & Controllers 2
ADuM5028 RECOMMENDED FOR NEW DESIGNS Low Emission Isolated DC to DC Converter
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
Voltage References 3
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
LT6657 PRODUCTION 1.5ppm/°C Drift, Low Noise, Buffered Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7606CFMCZ

Evaluating the AD7606C-18 and AD7606C-16 8-Channel DASs with 18-Bit/16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADCs

Features and Benefits

  • Fully featured evaluation board for the AD7606C-18 and the AD7606C-16
  • On-board power supplies
  • Standalone capability
  • SDP-H1 compatible
  • PC software for control and data analysis
  • Time and frequency domain

Product Details

The EVAL-AD7606CFMCZ is a fully featured evaluation board that allows users to evaluate the features of the AD7606C-18 and AD7606C-16 analog-to-digital converters (ADCs). The EVAL-AD7606CFMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP). The SDP-H1 controls the EVAL-AD7606CFMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7606C-18 or the AD7606C-16 product page.

The on-board components include the ADP7118 5 V and 3.3 V low noise, low dropout (LDO) linear regulators and an ADR4525 high precision, band gap voltage reference.

Figure 1 in the user guide shows the evaluation board photograph. The printed model number on the evaluation board is EVAL-AD7606CFMCZ.

For full details on the AD7606C-18 and the AD7606C-16, see the AD7606C-18 and AD7606C-16 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD7606CFMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 product page.

Throughout this user guide, the EVAL-AD7606CFMCZ refers to either the EVAL-AD7606C18FMCZ or the EVAL-AD7606C16FMCZ.

EVAL-AD7606CFMCZ
Evaluating the AD7606C-18 and AD7606C-16 8-Channel DASs with 18-Bit/16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADCs
EVAL-AD7606C Evaluation Board EVAL-AD7606C Evaluation Board - Top View EVAL-AD7606C Evaluation Board - Bottom View

Latest Discussions

No discussions on AD7606C-18 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed