AD7292

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit Monitor & Control System with ADC, DACs, Temperature Sensor and GPIOs

Viewing:

Overview

  • 10-bit SAR ADC 
    -- 8 Multiplexed Analog Input Channels 
    -- Single-ended mode of operation
    -- Differential mode of operation 
    -- 5 V analog input range
    -- VREF, 2 × VREF, or 4 × VREF input ranges
  • 4 monotonic, 10-bit, 5 V DACs
    -- 2µs settling time
    -- Power-on reset to 0 V 
    -- 10 mA sink and source capability
  • Internal temperature sensor
    -- ±1°C accuracy
  • 12 general-purpose Digital I/O pins
  • Internal 1.25 V reference
  • Built-in monitoring features
    -- Minimum and maximum value register for each channel
    -- Programmable alert thresholds
    -- Programmable hysteresis
  • See data sheet for additional features
AD7292
10-Bit Monitor & Control System with ADC, DACs, Temperature Sensor and GPIOs
AD7292 Functional Block Diagram AD7292 Pin Configuration
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
Parts Product Life Cycle Description
Data Isolators 4
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
Differential Amplifiers 1
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Operational Amplifiers (Op Amps) 9
OP177 PRODUCTION Ultraprecision Operational Amplifier
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4000-2 PRODUCTION Dual, Low Cost, Precision JFET Input Operational Amplifier
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD7292

AD7292 Evaluation Board

Product Details

The EVAL-AD7292SDZ is a fully featured evaluation kit for the AD7292. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7292
AD7292 Evaluation Board

Latest Discussions

Recently Viewed