AD5676R
PRODUCTIONOctal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface
- Part Models
- 9
- 1ku List Price
- Starting From $12.05
Overview
- High Performance
- High relative accuracy (INL): ±3 LSB maximum at 16 bits
- Total unadjusted error (TUE): ±0.14% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.06% of FSR maximum
- Low drift 2.5 V reference: 2 ppm/°C typical
- Wide Operating Ranges
- −40°C to +125°C temperature range
- 2.7 V to 5.5 V power supply range
- Easy Implementation
- User selectable gain of 1 or 2 (GAIN pin/gain bit)
- 1.8 V logic compatibility
- 50 MHz SPI with readback or daisy chain
- 20-lead, RoHS-compliant TSSOP and LFCSP
- 16-ball, RoHS compliant WLCSP (AD5676R)
The AD5672R/AD5676R are low power, octal, 12-/16-bit buffered voltage output digital-to-analog converters (DACs). They include a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. The AD5672R/AD5676R are available in a 20-lead TSSOP and in a 20-lead LFCSP and incorporate a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remains there until a valid write. The AD5672R/AD5676R contain a power-down mode, reducing the current consumption to 1 µA typical while in power-down mode. The AD5676R is also available in a 16-ball WLCSP.
PRODUCT HIGHLIGHTS
- High Relative Accuracy (INL).
AD5672R (12-bit): ±1 LSB maximum
AD5676R (16-bit): ±3 LSB maximum - Low Drift 2.5 V On-Chip Reference.
- High Channel Density.
Eight channels in 2.5 mm × 2.4 mm WLCSP (AD5676R).
APPLICATIONS
- Optical transceivers
- Base-station power amplifiers
- Process control (PLC input/output cards)
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Video 1
Device Drivers 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5676RACPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5676RACPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5676RARUZ | 20-Lead TSSOP | ||
| AD5676RARUZ-REEL7 | 20-Lead TSSOP | ||
| AD5676RBCBZ-RL | 16-ball WLCSP (2.473 mm x 2.373 mm x 0.60 mm) | ||
| AD5676RBCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5676RBCPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5676RBRUZ | 20-Lead TSSOP | ||
| AD5676RBRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 9, 2018 - 18_0020 AD5675/76 and AD5671/72/75/76R Timing Spec Updates |
||
| AD5676RACPZ-REEL7 | PRODUCTION | |
| AD5676RACPZ-RL | PRODUCTION | |
| AD5676RARUZ | PRODUCTION | |
| AD5676RARUZ-REEL7 | PRODUCTION | |
| AD5676RBCPZ-REEL7 | PRODUCTION | |
| AD5676RBCPZ-RL | PRODUCTION | |
| AD5676RBRUZ | PRODUCTION | |
| AD5676RBRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Mbed Support 4
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5676R
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolIBIS Model 3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.