AD5529R

RECOMMENDED FOR NEW DESIGNS

16-Channel, 12-/16-Bit High-Voltage Output DAC

Viewing:

Overview

  • 16-/12-bit resolution, ±1LSB16 DNL, ±1LSB16 INL
  • Independently programmable output ranges: 0V to 5V, 0V to 10V, 0V to 20V, 0V to 40V, ±5V, ±10V, ±15V, and ±20V
  • Configurable grouping of supplies
  • 4.096V internal voltage reference, 5ppm/°C typical
  • Function generation with toggle, sinusoidal dither, and ramp waveforms
  • Output voltage, current, and die temperature monitors
  • Outputs drive ±25mA with 0.5V headroom
  • 5mm × 5mm, 40 Lead LFCSP
  • 4.3mm × 4.3mm, 60-ball WLCSP
AD5529R
16-Channel, 12-/16-Bit High-Voltage Output DAC
AD5529R Functional Block Diagram AD5529R Pin Configuration AD5529R Chip Illustration
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
Parts Product Life Cycle Description
LDO Linear Regulators 2
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Switching Regulators & Controllers 1
ADP5070 PRODUCTION 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5529R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5529R

Evaluating the AD5529R, 16-Channel, 16-Bit, High-Voltage Output DAC

Features and Benefits

  • Fully-featured evaluation board for the AD5529R 
  • PC control in conjunction with the SDP-K1 controller board through Analysis | Control | Evaluation (ACE) Software
  • On-board power solution can generate all power rails from a single external bench supply
  • Various link options for configurable or external DAC output supplies
  • On-board optional ADR4540 precision reference
  • On-board optional Pmod™ interface

Product Details

This user guide explains the operation of the EVAL-AD5529RARDZ evaluation board for the AD5529R, 16-channel, 16-bit, highvoltage output DAC (digital‐to‐analog converter).

The EVAL-AD5529R-ARDZ includes a full power system that generates all necessary power rails, which require only one external bench supply for operation. The power tree generates two sets of DAC output voltage rails, which allow half the DAC channels to operate under one configuration, and the other half under another. The voltages for each bank can be configured to preset values by jumper configuration. It is also possible to provide the voltage for the DAC outputs externally.

The EVAL-AD5529R-ARDZ includes an optional ultra-low noise, high-accuracy ADR4540 4.096V voltage reference, disabled by default, that can be enabled for use instead of the internal AD5529R on-chip reference.

The EVAL-AD5529R-ARDZ evaluation board is intended for use along with the SDP-K1 controller board. This arrangement facilitates quick evaluation through the ACE Software. Alternatively, a Pmod connector is available to interface with the AD5529R, which allows the creation of custom hardware and software solutions to control and evaluate the AD5529R.

Full specifications on the AD5529R are available in the AD5529R data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD5529R-ARDZ evaluation board.

For the current schematics, printed circuit board (PCB) layouts, and bill of material (BOM), refer to the EVAL-AD5529R-ARDZ product page.

EVAL-AD5529R
Evaluating the AD5529R, 16-Channel, 16-Bit, High-Voltage Output DAC
EVAL-AD5529R Evaluation Board Angle View EVAL AD5529R ARDZ TOP evaluation board web EVAL-AD5529R Evaluation Board Bottom View

Latest Discussions

No discussions on AD5529R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed