AD5324
PRODUCTION2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC in 10-Lead Packages
- Part Models
- 7
- 1ku List Price
- Starting From $7.43
Overview
- 4 buffered 12-Bit DACs in 10-lead MSOP and 10-lead LFCSP
- A, W Version: ±16 LSB INL, B Version: ±10 LSB INL
- Low power operation: 500μA @ 3V, 600μA @ 5V
- 2.5V to 5.5V power supply
- Guaranteed monotonic by design over all codes
- Power-down to 80nA @ 3V, 200nA @ 5V
- Double-buffered input logic
- Output range: 0V to VREF
- Power-on reset to 0V
- See data sheet for additional features
AD5324-EP supports defense and aerospace applications (AQEC standard)
- Download AD5324-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12628 DSCC Drawing Number
The AD5304/AD5314/AD5324 are quad 8-, 10-, and 12-bit buffered voltage output DACs in 10-lead MSOP and 10-lead LFCSP packages that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing to be achieved with a slew rate of 0.7 V/μs. A 3-wire serial interface is used; it operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.
The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function. The parts incorporate a power-on reset circuit, and ensure that the DAC outputs power up to 0 V and remains there until a valid write takes place to the device. The parts contain a power-down feature that reduces the current consumption of the device to 200 nA @ 5 V (80 nA @ 3 V).
The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 μW in power-down mode.
Applications
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
- Industrial process controls
Documentation
Data Sheet 3
User Guide 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5324ACPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5324ARMZ | 10-Lead MSOP | ||
| AD5324ARMZ-REEL7 | 10-Lead MSOP | ||
| AD5324BCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5324BRMZ | 10-Lead MSOP | ||
| AD5324BRMZ-REEL7 | 10-Lead MSOP | ||
| AD5324SRMZ-EP-RL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD5324ARMZ | PRODUCTION | |
| AD5324ARMZ-REEL7 | PRODUCTION | |
| AD5324BRMZ | PRODUCTION | |
| AD5324BRMZ-REEL7 | PRODUCTION | |
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD5324ARMZ | PRODUCTION | |
| AD5324ARMZ-REEL7 | PRODUCTION | |
| AD5324BRMZ | PRODUCTION | |
| AD5324BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5324ARMZ | PRODUCTION | |
| AD5324ARMZ-REEL7 | PRODUCTION | |
| AD5324BRMZ | PRODUCTION | |
| AD5324BRMZ-REEL7 | PRODUCTION | |
| AD5324SRMZ-EP-RL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5324ARMZ | PRODUCTION | |
| AD5324BRMZ | PRODUCTION | |
| AD5324BRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 2 | ||
| ADuM1300 | PRODUCTION | Triple-Channel Digital Isolator |
| ADUM1310 | PRODUCTION | Triple-Channel Digital Isolators |
| Operational Amplifiers (Op Amps) 4 | ||
| AD8638 | PRODUCTION | 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier |
| AD8639 | PRODUCTION | 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier |
| AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
| OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
| Voltage References 6 | ||
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR3425 | PRODUCTION | Micro-Power, High-Accuracy 2.5V Voltage Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |