AD5144

PRODUCTION

Quad Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer

Viewing:

Part Details

  • 10 kΩ and 100 kΩ resistance options
  • Resistor tolerance: 8% maximum
  • Wiper current: ±6 mA
  • Low temperature coefficient: 35 ppm/°C
  • Wide bandwidth: 3 MHz
  • Fast start-up time < 75 μs
  • Linear gain setting mode
  • Single- and dual-supply operation
  • Independent logic supply: 1.8 V to 5.5 V
  • Wide operating temperature: −40°C to +125°C
  • 4 mm × 4 mm package option
AD5144-EP Supports defense and aerospace applications (AQEC standard)
  • Download AD5144-EP data sheet (PDF)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/20603
AD5144
Quad Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
AD5124/AD5144 Functional Block Diagram AD5124/AD5144 Functional Block Diagram AD5124/AD5144 Pin Configuration AD5124/AD5144 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5144

AD5144 Evaluation Board

Features and Benefits

  • Full featured evaluation board for AD5144 in conjunction with low voltage Digital potentiometer (digiPOT) motherboard (EVAL-MBLV-ARDZ)
  • Various test circuits
  • Various power solutions
  • Various AC/DC input signals
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board 

Product Details

With versatile programmability, the AD5144 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5144 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5144 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5144DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5144 part can be found in the AD5144 data sheet.

EVAL-AD5144
AD5144 Evaluation Board
AD5144 2DBZ UG 469 TOP

Latest Discussions

Recently Viewed