AD-PAARRAY3552R-SL
Overview
Features and Benefits
- Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
- Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
- Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
- Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
- Wide range of gate bias voltages from -10 V to +10 V
- Configurable power-up and power-down sequence
Product Details
The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.
Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.
The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.
The system can be powered by an external +48 V supply, requiring high current capabilities.
APPLICATIONS
- 5G massive MIMOs
- Macro base stations
| Fault Events | |
| Fault | Default Limit |
| Overvoltage | +55 V |
| Overcurrent | 3.5 A |
| Overtemperature | 75°C |
| Output Ports | |
| Port Name | No. of ports |
| GaN gate ports | 6 |
| +48 V Gan drain ports | 4 |
| +5 V ports | 5 |
| Enable ports | 2 |
| Power Supply | |
| External | +48 V DC at 5 A |
| Operating Conditions | |
| Temperature Range | 45°C to +75°C |
Documentation & Resources
-
AD-PAARRAY3552R-S Design Support Files2/21/2024ZIP10M
-
AD-PAARRAY3552R-SL User Guide (GitHub)4/16/2026