| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8229 Known Good Die Data Sheet (Rev 0, 08/2011) (pdf, 144 kB) | 产品数据手册 | |
| AD8229:1 nV/Hz低噪声210°C仪表放大器 (Rev B, 02/2012) (pdf, 824 kB) | 产品数据手册 | |
| AD8229: 1nV/√Hz Low Noise 210°C Instrumentation Amplifier Data Sheet (Rev B, 02/2012) (pdf, 824 kB) | 产品数据手册 | |
|
High Temperature Operation of the ADXL206 and AD8229
The 175 °C rated ADXL206 accelerometer and the 210 °C rated AD8229 instrumentation amplifier are used to plot the thermal gradient in a rotisserie oven by combining inclination angle and thermocouple temperature measurements. |
Videos | HTML |
|
High Temperature Operation of an In Amp and Accelerometer
This video shows the high temperation operation of the AD8229 Instrumentation Amplifier (210 C) and the ADXL206 Accelerometer (175 C). Both parts were designed from 'the ground up' and are the first products of their kind in the market. |
Videos | HTML |
|
AD8229: 支持高温的低噪声仪表放大器
ADI公司的AD8229能够在最高210摄氏度的高温环境下正常运行,非常适合飞机发动机、孔底钻探等极端环境。 |
Videos | HTML |
| • UG-261:AD62x系列和AD822x系列评估板 (pdf, 604 kB) | 用户指导 | |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8229 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.