概览

优势和特点

  • Plug-and-play evaluation board using USB power source
  • Flexible power options – USB or external DC source
  • Edge-mounted Banana connectors provisions
  • On-board Reference Buffer

产品详情

This user guide describes generic evaluation boards that can be used to evaluate several Analog Devices, Inc., instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

EVAL-INAMP-RZ

The EVAL-INAMP-RZ is designed for evaluating instrumentation amplifiers in the legacy pinout. This board can be used to evaluate the AD8421, AD8422, AD8428, AD8429, AD8229, AD8227, AD8226, AD8228, and AD8221 instrumentation amplifiers. In addition to the basic in-amp connection, circuit options enable the user to adjust the offset voltage, apply an output reference, or provide shield drivers with user-supplied components.

EVAL-INAMP-RMZ

The EVAL-INAMP-RMZ board is identical to the EVAL-INAMP-RZ board, except that it features the MSOP pinout. This board can be used to evaluate the AD8422, AD8421, AD8227, AD8226, AD8228, AD8220, AD8222, and AD8236 in MSOP packages.

EVAL-AD8422ACPZ

The EVAL-AD8422ACPZ board is similar to the EVAL-INAMP-RZ and EVAL-INAMP-RMZ boards in terms of schematic functionality. EVAL-AD8422ACPZ, however, is explicitly designed for the AD8422ACPZ or the LFCSP package pinout. Features like on-board supply and on-board reference circuit are also available in the EVAL-AD8422ACPZ.