添加到信号链设计器

ADSP-BF525C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

产品详情

The ADSP-BF525C offers up to 600 MHz performance and up to 1200 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.

The ADSP-BF525C provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF525C family—not to mention the availability of up to 48 GPIO ports.

For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF525C enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF525C makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF525C provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF525C provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

For space constrained audio applications the ADSP-BF525C supports an embedded low power stereo audio CODEC.

特点和优势

  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
  • Connectivity: HS USB OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
  • Supports an embedded low power stereo CODEC for space constrained audio applications

Functional Block Diagram for ADSP-BF525C

文档

快讯名称 内容类型 文件类型
ADSP-BF522/ADSP-BF523/ADSP-BF524/ADSP-BF525/ADSP-BF526/ADSP-BF527:Blackfin嵌入式处理器数据手册 (Rev C, 03/2012) (pdf, 1183 kB) 产品数据手册 PDF
ADSP-BF522/ADSP-BF523/ADSP-BF524/ADSP-BF525/ADSP-BF526/ADSP-BF527: Blackfin Embedded Processor Data Sheet (Rev C, 03/2012) (pdf, 6193 kB) 产品数据手册 PDF
ADSP-BF522C/ADSP-BF523C/ADSP-BF524C/ADSP-BF525C/ADSP-BF526C/ADSP-BF527C:Blackfin嵌入式处理器数据手册 (Rev 0, 05/2009) (pdf, 1776 kB) 产品数据手册 PDF
ADSP-BF522C/ADSP-BF523C/ADSP-BF524C/ADSP-BF525C/ADSP-BF526C/ADSP-BF527C Blackfin Embedded Processor Data Sheet  (Rev A, 03/2010) (pdf, 1776 kB) 产品数据手册 PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) 应用笔记 PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) 应用笔记 PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) 应用笔记 PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) 应用笔记 PDF
EE-344: Using the NAND Flash Controller on Blackfin Processors (Rev 1, 09/2008)  (pdf, 2531 kB) 应用笔记 PDF
EE-341: Blackfin®专用管脚复用插件 (Rev 1, 05/2008)  (pdf, 336 kB) 应用笔记 PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) 应用笔记 PDF
EE-340: SHARC®处理器和Blackfin®处理器的SPI 连接  (pdf, 0) 应用笔记 PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) 应用笔记 PDF
EE-339: 采用外部开关电源为Blackfin®处理器供电 (Rev 1, 05/2008)  (pdf, 486 kB) 应用笔记 PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) 应用笔记 PDF
EE-337: ADSP-BF52x 和ADSP-BF54x Blackfin®处理器上的主DMA 接口 (Rev 1, 05/2008)  (pdf, 614 kB) 应用笔记 PDF
EE-337: Host DMA Port on ADSP-BF52x and ADSP-BF54x Blackfin Processors (Rev 1, 05/2008)  (pdf, 614 kB) 应用笔记 PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) 应用笔记 PDF
EE-334: 利用Blackfin®处理器休眠状态实现待机低功耗  (pdf, 0) 应用笔记 PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) 应用笔记 PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) 应用笔记 PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) 应用笔记 PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) 应用笔记 PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) 应用笔记 PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) 应用笔记 PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) 应用笔记 PDF
EE-281: Blackfin®处理器硬件设计注意事项 (Rev 2, 07/2008)  (pdf, 0) 应用笔记 PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) 应用笔记 PDF
EE-271: EE-271: 高速缓冲存储器在Blackfin®处理器中的应用(Rev 2, 05/2009)  (pdf, 454 kB) 应用笔记 PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) 应用笔记 PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) 应用笔记 PDF
EE-185: Blackfin®处理器上快速浮点运算模拟(Rev 4, 08/2007)  (pdf, 0) 应用笔记 PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) 应用笔记 PDF
EE-175: 仿真器与EZ-KIT Lite®评估系统问题解决指南 (Rev 27, 11/2007)  (pdf, 0) 应用笔记 PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) 应用笔记 PDF
EE-68: JTAG 仿真技术参考(Rev 15, 04/2008)  (pdf, 306 kB) 应用笔记 PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) 应用笔记 PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) 白皮书 PDF
The Next Generation of Secure Technology for Digital Media Devices  (pdf, 292 kB) 白皮书 PDF
Device-Based Social Networking  (pdf, 231 kB) 白皮书 PDF
ADSP-BF52x Blackfin ® Processor Hardware Reference, Rev. 1.2, February 2013  (pdf, 21779 kB) 处理器使用手册 PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) 处理器使用手册 PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 处理器使用手册 HTML
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) 软件使用手册 PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD 软件使用手册 PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD 软件使用手册 HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD 软件使用手册 PDF
HPUSB、USB和HPPCI仿真器用户指南,修订版3.2,2012年7日  (pdf, 746 kB) 仿真器使用手册 PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) 仿真器使用手册 PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) 老一代软件使用手册 PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) 老一代软件使用手册 PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) 老一代软件使用手册 PDF
BLACKFIN处理器发展规划 开发规划 HTML
Blackfin 基准程序 基准程序 HTML
Knowledge Base DSP 知识库 HTML
ADSP-BF523/BF525/BF527(C) Blackfin Anomaly List for Revisions 0.0, 0.1, 0.2 (Rev I, 05-23-2011)  (pdf, 410 kB) IC异常 PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) 产品聚焦 PDF
ADSP-BF525 Low Power Blackfin Processor with Advanced Peripherals Product Highlight  (pdf, 814 kB) 产品聚焦 PDF
工业IC 解决方案通报 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF523/BF525/BF527 Rev 0.2 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 17x17 208-Ball CSP BGA Package (02/2009)  (zip, 110 kB) IBIS 模型 ZIP
ADSP-BF523/BF525/BF527 Rev 0.2 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (02/2009)  (zip, 223 kB) IBIS 模型 ZIP
Blackfin代码范例 代码范例 HTML
BLACKFIN软件模块 软件模块 HTML

评估套件,原理图符号和PCB封装

Sample样片申请及购买

价格,封装及供货状态

ADSP-BF525C 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADSP-BF525KBCZ-5C2 产品状态: 量产 289 Ball CSPBGA (12x12x1.26) 289 商业 Tray, 189 $ 18.29 $ 17.37 Y  材料信息 查看PCN 订购
ADSP-BF525KBCZ-6C2 产品状态: 量产 289 Ball CSPBGA (12x12x1.26) 289 商业 Tray, 189 $ 22.10 $ 21.00 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

USB-Based Emulator and High Performance USB-Based Emulator
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADZS-HPUSB-ICE 产品状态: 量产 Emulator $ 4,000.00 -
ADZS-USB-ICE 产品状态: 量产 Emulator $ 1,200.00 -
VDSP-BLKFN-PCFLOAT 产品状态: 量产 Development Software $ 4,250.00 -
VDSP-BLKFN-PCFLT-5 产品状态: 量产 Development Software $ 14,000.00 -
VDSP-BLKFN-PC-FULL 产品状态: 量产 Development Software $ 3,500.00 -
VDSP-BLKFN-PC-TEST 产品状态: 量产 Development Software $ 0.00 -
VDSP-SHARC-PCFLOAT 产品状态: 量产 Development Software $ 4,300.00 -
VDSP-SHARC-PCFLT-5 产品状态: 量产 Development Software $ 14,200.00 -
VDSP-SHARC-PC-FULL 产品状态: 量产 Development Software $ 3,550.00 -
VDSP-SHARC-PC-TEST 产品状态: 量产 Development Software $ 0.00 -
VDSP-TS-PCFLOAT 产品状态: 量产 Evaluation Board $ 4,300.00 -
VDSP-TS-PCFLT-5 产品状态: 量产 Evaluation Board $ 14,200.00 -
VDSP-TS-PC-FULL 产品状态: 量产 Evaluation Board $ 3,550.00 -
VDSP-TS-PC-TEST 产品状态: 量产 Evaluation Board $ 0.00 -
ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADZS-BF527-EZLITE 产品状态: 量产 Evaluation Board $ 900.00 -
ADZS-BFAV-EZEXT 产品状态: 量产 Evaluation Board $ 230.00 -
ADZS-BFFPGA-EZEXT 产品状态: 量产 Evaluation Board $ 325.00 -
ADZS-HPUSB-ICE 产品状态: 量产 Evaluation Board $ 4,000.00 -
ADZS-USB-ICE 产品状态: 量产 Evaluation Board $ 1,200.00 -
ADZS-ICE-100B 产品状态: 量产 Evaluation Board $ 150.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭