添加到信号链设计器

AD8662:  Low Noise, Precision 16 V CMOS, R/R Op Amp

产品详情

新的替代产品 NEW DESIGNS consider the zero-drift AD8639 or ADA4665-2 with RRIO.

The AD8661/AD8662 are rail-to-rail output, single-supply amplifiers that use the Analog Devices patented DigiTrim® trimming technique to achieve low offset voltage. The AD8661/AD8662 feature extended operating ranges with supply voltages up to 16 V. They also feature low input bias current, wide signal bandwidth, and low input voltage and current noise.

The combination of low offset, very low input bias current, and a wide supply range make these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth. The wide operating voltage range meets the demands of high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, and wide bandwidth.

The single AD8661 is available in an 8-lead SOIC_N package and an 8-lead LFCSP_VD. The AD8661 SOIC_N package is specified over the extended industrial temperature range from −40°C to +125°C. The AD8661 LFCSP_VD is specified over the extended industrial temperature range from −40°C to +85°C. The AD8662 is available in an 8-lead SOIC_N package and an 8-lead MSOP specified over the extended industrial temperature range from −40°C to +125°C.


Applications
  • Sensors
  • Medical Equipment
  • Consumer Audio
  • Photodiode Amplification
  • ADC drivers

    特点和优势

    • Low Offset Voltage: 100 μV Maximum
    • Low Input Bias Current: 1 pA Maximum
    • Single-supply Operation: 5 V to 16 V
    • Low Noise: 10 nV/√Hz
    • Wide Bandwidth: 4 MHz
    • Unity-gain Stable
    • Small Package Options
      3 mm × 3 mm LFCSP_VD
      8-lead SOIC_N
      8-lead MSOP

    Pin Configuration Diagram for AD8662

    文档

    快讯名称 内容类型 文件类型
    AD8661/AD8662/AD8664: Low Noise, Precision 16 V CMOS, Rail-to-Rail Operational Amplifiers Data Sheet (Rev D, 08/2006) (pdf, 613 kB) 产品数据手册 PDF
    CN-0192  (pdf, 196 kB)
    用于AD2S1210旋变数字参考信号输出的高电流驱动器
    Circuit Note PDF
    ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
    Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
    概况 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    AD8662 SPICE Model SPICE 模型 HTML

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

    产品推荐及参考设计

    精确设计,严谨验证,即取即用。
    了解更多

    Sample样片申请及购买

    价格,封装及供货状态

    AD8662 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    AD8662ARMZ 产品状态: 量产 8 ld MSOP 8 工业 Tube, 50 $ 1.66 $ 1.37 Y  材料信息 查看PCN 订购 样片
    AD8662ARMZ-REEL 产品状态: 量产 8 ld MSOP 8 工业 Reel, 3000 $ 1.66 $ 1.37 Y  材料信息 查看PCN 订购
    AD8662ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.66 $ 1.37 Y  材料信息 查看PCN 订购 样片
    AD8662ARZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 - $ 1.37 Y  材料信息 查看PCN 订购
    AD8662ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 - $ 1.37 Y  材料信息 查看PCN 订购
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    EVAL-OPAMP-2评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-PRAOPAMP-2CPZ 产品状态: 量产 Dual CP-8 lead LFCSP Evaluation Board $ 20.19 -
    EVAL-PRAOPAMP-2RMZ 产品状态: 量产 Dual RM-8 lead MSOP Evaluation Board $ 20.19 -
    EVAL-PRAOPAMP-2RZ 产品状态: 量产 Dual R-8 lead SOIC Evaluation Board $ 20.19 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    沪ICP备09046653号
    产品评价 X
    content here.
    content here.

    产品评价

    关闭