| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8661/AD8662/AD8664: Low Noise, Precision 16 V CMOS, Rail-to-Rail Operational Amplifiers Data Sheet (Rev D, 08/2006) (pdf, 613 kB) | 产品数据手册 | |
|
CN-0192
(pdf, 196 kB)
用于AD2S1210旋变数字参考信号输出的高电流驱动器 |
Circuit Note | |
|
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
| AD8662 SPICE Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。