| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8202 Known Good Die Data Sheet (Rev 0, 03/2012) (pdf, 135 kB) | 产品数据手册 | |
| AD8202: High Common-Mode Voltage, Single-Supply Difference Amplifier Data Sheet (Rev G, 02/2013) (pdf, 340 kB) | 产品数据手册 | |
| AN-683: 使用交流激励进行应变计测量 (pdf, 174 kB) | 应用笔记 | |
| AN-683: Strain Gage Measurement Using an AC Excitation (pdf, 122 kB) | 应用笔记 | |
| AN-671: 降低仪表放大器电路中的射频干扰整流误差 (pdf, 0) | 应用笔记 | |
| AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB) | 应用笔记 | |
| AN-669: 有效地使用AD628精密增益模块 (pdf, 283 kB) | 应用笔记 | |
| AN-669: Effectively Applying the AD628 Precision Gain Block (pdf, 193 kB) | 应用笔记 | |
|
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. |
应用笔记 | |
| AN-244: IC 仪表放大器用户指南 (pdf, 522 kB) | 应用笔记 | |
| AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB) | 应用笔记 | |
|
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. |
技术文章 | DOC |
|
Current Measurement in Solenoids for Automotive Control Systems
(pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004) |
技术文章 | |
|
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance. (EDN, 9/3/2009) |
技术文章 | HTML |
| Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return (pdf, 508 kB) | 技术资料 | |
| 信号处理IC帮助您重新定义汽车 | 概况 | HTML |
| Leading Inside Advertorials: Applying Instrumentation Amplifiers EffectivelyThe Importance of an Input Ground Return (pdf, 121 kB) | 概况 | |
| Power System Management (Spring 2007) (pdf, 1170 kB) | 概况 | |
| 我注意到你们的一些高速运算放大器采用了新的引脚排列。为什么要在使用了这么多年后做出改变呢? | 常见问题解答 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。