AD549: Ultralow Input-Bias Current Operational Amplifier
The AD549* is a monolithic electrometer operational amplifier with very low input bias current. Input offset voltage and input offset voltage drift are laser trimmed for precision performance. The ...More
AD549: Ultralow Input-Bias Current Operational Amplifier
Product Description
The AD549* is a monolithic electrometer operational amplifier with very low input bias current. Input offset voltage and input offset voltage drift are laser trimmed for precision performance. The part’s ultralow input current is achieved with “Topgate” JFET technology, a process development exclusive to Analog Devices, Inc. This technology allows fabrication of extremely low input current JFETs compatible with a standard junction isolated bipolar process. The 1015 Ω common-mode impedance, which results from the bootstrapped input stage, ensures that the input current is essentially independent of common-mode voltage.
The AD549 is suited for applications that require very low input current and low input offset voltage. It excels as a preamp for a wide variety of current output transducers, such as photo-diodes, photomultiplier tubes, or oxygen sensors. The AD549 can also be used as a precision integrator or low droop sample and hold. The AD549 is pin compatible with standard FET and electrometer op amps, allowing designers to upgrade the performance of present systems at little additional cost.
The AD549 is available in a TO-99 hermetic package. The case is connected to Pin 8 so that the metal case can be independently connected to a point at the same potential as the input terminals, minimizing stray leakage to the case. The AD549 is available in four performance grades. The J, K, and L versions are rated over the commercial temperature range of 0°C to +70°C. The S grade is specified over the military temperature range of −55°C to +125°C and is available processed to MIL-STD-883B, Rev. C. Extended reliability plus screening is also available. Plus screening includes 168 hour burn-in, as well as other environmental and physical tests derived from MIL-STD-883B, Rev. C.
Product Highlights
- The AD549 input currents are specified, 100% tested, and guaranteed after the device is warmed up. They are guaranteed over the entire common-mode input voltage range.
- The AD549 input offset voltage and drift are laser trim-med to 0.25 mV and 5 μV/°C (AD549K), and to 1 mV and 20 μV/°C (AD549J).
- A maximum quiescent supply current of 700 μA minimizes heating effects on input current and offset voltage.
- AC specifications include 1 MHz unity gain bandwidth and 3 V/μs slew rate. Settling time for a 10 V input step is 5 μs to 0.01%.
* Protected by U.S. Patent No. 4,639,683.
Applications
Data Sheet, Rev. G, 7/07
- 英文产品数据手册 Rev H, 03/2008 (pdf 1220kB)
- (关于数据手册)
Features
- Ultralow input-bias current
- 60 fA maximum (AD549L)
- 250 fA maximum (AD549J)
- Input-bias current guaranteed over common-mode voltage range
- Low offset voltage
- 0.25 mV maximum (AD549K)
- 1.00 mV maximum (AD549J)
- Low offset drift
- 5 μV/°C maximum (AD549K)
- 20 μV/°C maximum (AD549J)
- Low power
- 700 μA maximum supply current
- Low input voltage noise
- 4 μV p-p 0.1 Hz to 10 Hz
- MIL-STD-883B parts available
Diagrams
- 放大
- 原理图符号和PCB封装
AD549Connnection Diagram
Ultralow Input-Bias Current Operational Amplifier
Connection Diagram for AD549
AD549 型号选项
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
生产供货情况** | 符合ROHS规定 | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|
| AD549JH | 量产 | 8 ld Header | 8 | 商业 | $ 14.31 | 07/10/2009 |
N
材料声明 |
联络ADI | 添加到购物车 |
| AD549JHZ | 量产 | 8 ld Header | 8 | 商业 | $ 13.68 | 07/10/2009 |
Y
材料声明 |
联络ADI | 添加到购物车 |
| AD549KH | 量产 | 8 ld Header | 8 | 商业 | $ 20.12 | 07/10/2009 |
N
材料声明 |
联络ADI | 添加到购物车 |
| AD549KHZ | 量产 | 8 ld Header | 8 | 商业 | $ 19.11 | 07/10/2009 |
Y
材料声明 |
联络ADI | 添加到购物车 |
| AD549LH | 量产 | 8 ld Header | 8 | 商业 | $ 24.68 | 07/10/2009 |
N
材料声明 |
联络ADI | 添加到购物车 |
| AD549LHZ | 量产 | 8 ld Header | 8 | 商业 | $ 23.61 | 07/10/2009 |
Y
材料声明 |
联络ADI | 添加到购物车 |
| AD549SH/883B | 量产 | 8 ld Header | 8 | 军用 | $ 65.02 | 07/10/2009 |
N
材料声明 |
联络ADI | 联络ADI |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

Close