ADUM3301: Triple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
The ADuM330x* are 3-channel digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.
iCoupler devices remove the design difficulties commonly associated ...More
The ADuM330x* are 3-channel digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.
iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM330x isolators provide three independent isolation channels in a variety of channel configurations and data rates (see the Data Sheet Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM330x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
In comparison to ADuM130x isolators, ADuM330x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM130x or ADuM330x products is strongly determined by the design and layout of the user’s system.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; 7,075,329. Other patents pending.
Data Sheet, Rev. A, 6/07
| Part# | # Ch | # of Inputs Side 1 | # of Inputs Side 2 | Insulation Rating (kVrms) | Max Data Rate(Mbps) | Max Prop Delay (ns) | Pos Supply | Max Operating Temp (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADUM1100 | 1 | 1 | 0 | 2.5 | 100 | 18 | +3V to +5.5V | 125 | 8-Lead SOIC | $1.63 |
| ADUM1200 | 2 | 2 | 0 | 2.5 | 25 | 45 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $1.22 |
| ADUM1201 | 2 | 1 | 1 | 2.5 | 25 | 45 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $1.22 |
| ADUM1210 | 2 | 2 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.78 |
| ADUM1300 | 3 | 3 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $1.63 |
| ADUM1301 | 3 | 2 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $1.63 |
| ADUM1310 | 3 | 3 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.35 |
| ADUM1311 | 3 | 2 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.35 |
| ADUM1400 | 4 | 4 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1401 | 4 | 3 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1402 | 4 | 2 | 2 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1410 | 4 | 4 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1411 | 4 | 3 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1412 | 4 | 2 | 2 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1510 | 5 | 5 | 0 | 2.5 | 10 | 50 | +4.5V to +5.5V | 105 | 16-Lead SOIC | $4.54 |
| ADUM2200 | 2 | 2 | 0 | 5 | 10 | 50 | +3V to +5.5V | 105 | 16-Lead SOIC | $1.67 |
| ADUM2201 | 2 | 1 | 1 | 5 | 10 | 50 | +3V to +5.5V | 105 | 16-Lead SOIC | $1.66 |
| ADUM2400 | 4 | 4 | 0 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM2401 | 4 | 3 | 1 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM2402 | 4 | 2 | 2 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM3100 | 1 | 1 | 0 | 2.5 | 50 | 28 | +3V to +5.5V | 105 | 8-Lead SOIC | $1.71 |
| ADUM3200 | 2 | 2 | 0 | 2.5 | 25 | 45 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.28 |
| ADUM3201 | 2 | 1 | 1 | 2.5 | 25 | 45 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.28 |
| ADUM3210 | 2 | 2 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $0.93 |
| ADUM3211 | 2 | 1 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $0.93 |
| ADUM3300 | 3 | 3 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.71 |
| ADUM3301 | 3 | 2 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.71 |
| ADUM3400 | 4 | 4 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3401 | 4 | 3 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3402 | 4 | 2 | 2 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3440 | 4 | 4 | 0 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM3441 | 4 | 3 | 1 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM3442 | 4 | 2 | 2 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM4400 | 4 | 4 | 0 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM4401 | 4 | 3 | 1 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM4402 | 4 | 2 | 2 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM7440 | 4 | 4 | 0 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
| ADUM7441 | 4 | 3 | 1 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
| ADUM7442 | 4 | 2 | 2 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADUM3301ARWZ | 量产 | 16 ld SOIC - Wide | 16 | 工业 | $ 1.94 | $ 1.71 | 11/27/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| ADUM3301ARWZ-RL | 量产 | 16 ld SOIC - Wide | 16 | 工业 | - | $ 1.71 | 01/15/2010 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADUM3301BRWZ | 量产 | 16 ld SOIC - Wide | 16 | 工业 | $ 2.91 | $ 2.57 | 11/27/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| ADUM3301BRWZ-RL | 量产 | 16 ld SOIC - Wide | 16 | 工业 | - | $ 2.57 | - | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADUM3301CRWZ | 量产 | 16 ld SOIC - Wide | 16 | 工业 | $ 4.38 | $ 3.88 | 11/27/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| ADUM3301CRWZ-RL | 量产 | 16 ld SOIC - Wide | 16 | 工业 | - | $ 3.88 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。