| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| ADG3257: High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch Data Sheet (Rev E, 03/2008) (pdf, 126 kB) | 产品数据手册 | |
|
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004) |
技术文章 | HTML |
|
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications
(pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004) |
技术文章 | |
|
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003) |
技术文章 | HTML |
|
Bus Switches for Speed, Safety, and Efficiency: What They Are and What You Should Know About Them.
Bus switches are characterized by sub-nanosecond propagation delay and fast switching, and are designed for connecting to high-speed digital buses. They are ideally suited for voltage translation, hot swapping, hot plug, bus- or capacitance isolation, and many other applications. The key features that make them suitable for so many different applications include low on-resistance, low capacitance, and low propagation delay. |
《模拟对话》杂志 | HTML |
| Switches and Multiplexers Product Selection Guide (5/2007) (pdf, 458 kB) | 产品选型指南 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。