添加到信号链设计器

ADG3247:  2.5 V/3.3 V, 16位(双8位)、2端口电平转换器总线开关

产品详情

ADG3247是一款2.5 V或3.3 V、16位(双8位)、2端口数字开关,采用低压CMOS工艺制造,具有低功耗、高开关速度和极低导通电阻特性。输入可以与输出相连,而且不会引起额外的传播延迟或产生额外的接地反弹噪声。

这些开关通过总线使能() 输入信号使能。在接通条件下,该数字开关可以切换双向信号。在断开条件下,达到电源电压的信号电平被阻止。这款器件非常适合要求电平转换的应用。采用3.3 V电源供电时,可以将3.3V输入电平转换为2.5V输出电平。类似地,如果器件采用2.5 V电源供电,并且施加2.5 V输入,则器件将转换为1.8 V输出。此外,该器件含有一个电平转换选择引脚 () 。当 为低电平时, VCC 在内部降低,允许将3.3V输入电平转换为1.8V输出电平。因此,该器件适合要求在不同电源之间进行电平转换的应用,如转换器与DSP进行接口等。

特点和优势

  • 开关传播延迟:175 ps
  • 端口之间采用3.5 Ω开关连接
  • 2.5 V/3.3 V电源供电
  • 40引脚6 x 6 mm芯片级封装和38引脚TSSOP封装
  • 可选电平转换
  • 电平转换
    - 3.3 V 转 2.5 V
    - 3.3 V转 1.8 V
    - 2.5 V 转 1.8 V

ADG3247功能框图

文档

快讯名称 内容类型 文件类型
ADG3247: 2.5 V/3.3 V, 16 Bit, 2 Port Level Translator, Bus Switch Data Sheet  (Rev 0, 05/2003) (pdf, 380 kB) 产品数据手册 PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
技术文章 HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
技术文章 PDF
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
技术文章 HTML
Bus Switches for Speed, Safety, and Efficiency: What They Are and What You Should Know About Them.
Bus switches are characterized by sub-nanosecond propagation delay and fast switching, and are designed for connecting to high-speed digital buses. They are ideally suited for voltage translation, hot swapping, hot plug, bus- or capacitance isolation, and many other applications. The key features that make them suitable for so many different applications include low on-resistance, low capacitance, and low propagation delay.
《模拟对话》杂志 HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) 产品选型指南 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADG3247 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADG3247BCPZ 产品状态: 量产 40 ld LFCSP (6x6mm w.4.1mm pad) 40 工业 Tray, 490 $ 1.20 $ 0.99 Y  材料信息 通知我 订购 样片
ADG3247BRU 产品状态: 量产 38 ld TSSOP 38 工业 Tube, 50 $ 1.68 $ 1.39 N  材料信息 查看PCN 订购
ADG3247BRU-REEL7 产品状态: 量产 38 ld TSSOP 38 工业 Reel, 1000 $ 0.00 $ 1.39 N  材料信息 查看PCN 订购
ADG3247BRUZ 产品状态: 量产 38 ld TSSOP 38 工业 Tube, 50 $ 1.46 $ 1.19 Y  材料信息 查看PCN 订购 样片