添加到信号链设计器

ADG3231:  单通道电平转换器,具有1.65 V至3.6 V双向电平转换功能

产品详情

ADG3231是一款电平转换器,采用亚微米工艺制造,电源电压低至1.65 V。保证工作电压范围为1.65 V至3.6 V。它采用两个电源电压工作,可进行双向电平转换,即低压转高压和高压转低压。信号路径为单向,数据只能从A1流向Y1。

这类器件可用于工作电平不同的器件间通信。

这款电平转换器采用此类引脚数量尺寸最小的封装之一。6引脚SOT23封装最多仅需 5.28mm2 电路板空间。

特点和优势

  • 采用1.65 V至3.6 V供电轨供电
  • 单向信号路径
  • 双向电平转换
  • 小型6引脚SOT23封装
  • 短路保护
  • LVTTL/CMOS兼容型输入

ADG3231功能框图

文档

快讯名称 内容类型 文件类型
ADG3231: 1.65 V to 3.6 V, Single Channel Level Translator in SOT-66 Package Data Sheet  (Rev C, 09/2012) (pdf, 268 kB) 产品数据手册 PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
技术文章 HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
技术文章 PDF
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
技术文章 HTML
Bus Switches for Speed, Safety, and Efficiency: What They Are and What You Should Know About Them.
Bus switches are characterized by sub-nanosecond propagation delay and fast switching, and are designed for connecting to high-speed digital buses. They are ideally suited for voltage translation, hot swapping, hot plug, bus- or capacitance isolation, and many other applications. The key features that make them suitable for so many different applications include low on-resistance, low capacitance, and low propagation delay.
《模拟对话》杂志 HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) 产品选型指南 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADG3231 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADG3231BRJ-REEL7 产品状态: 量产 6 ld SOT-23 6 工业 Reel, 3000 $ 0.00 $ 0.50 N  材料信息 查看PCN 订购
ADG3231BRJZ-REEL 产品状态: 量产 6 ld SOT-23 6 工业 Reel, 10000 $ 0.00 $ 0.43 Y  材料信息 查看PCN 订购
ADG3231BRJZ-REEL7 产品状态: 量产 6 ld SOT-23 6 工业 Reel, 3000 $ 0.00 $ 0.44 Y  材料信息 查看PCN 订购 样片