添加到信号链设计器

AD9726:  16-Bit, 400 MSPS TxDAC+® D/A Converter

产品详情

The AD9726 is a 16-bit high performance LVDS DAC that offers exceptional noise and spurious performance and true 16-bit dc linearity. Manufactured on a CMOS process, the AD9726 uses a proprietary switching technique that enhances dynamic performance. A wide full-scale current adjustment span of 2 mA to 20 mA allows the AD9726 to operate at reduced power levels. The current output(s) of the AD9726 can be easily configured for various single-ended or differential circuit topologies.

The AD9726 leverages the latest TxDAC+ core technology found in the AD9786 product family to achieve industry-leading noise and intermodulation distortion (IMD) performance. This record-breaking performance allows synthesis of multicarrier transmit signals at intermediate frequencies (IFs) of 140 MHz and beyond. As a result, system designers can eliminate an up-conversion stage and reduce overall parts count, ultimately lowering total system cost. Alternatively, the high conversion rate enables wideband signal synthesis.

TxDAC+ is registered trademark of Analog Devices.

APPLICATIONS

  • Instrumentation
  • Test equipment
  • Waveform synthesis
  • Communications system

特点和优势

  • 400+ MSPS DAC Update Rate
  • Low Voltage Differential Signaling (LVDS) Compatible Inputs
  • Built-In 100 Ω termination resistors
  • Single Data Rate (SDR) and Double Data Rate (DDR) Capability
  • Versatile Clock and Data Interface
  • Noise Floor Performance: < –160 dBm/Hz @ fOUT = 70 MHz
  • IMD > 80 dBc to 80 MHz: > -80 dBc
  • Selectable Data Format: Twos Complement or Straight Binary
  • Programmable via SPI Port

Functional Block Diagram for AD9726

欲了解ADI公司其它医疗产品及相关信息,请访问 www.analog.com/zh/healthcare

其它信息

欲了解ADI公司其它医疗产品及相关信息,请访问 www.analog.com/zh/healthcare

文档

快讯名称 内容类型 文件类型
AD9726: 16-Bit, 400 MSPS Digital-to-Analog Converter Data Sheet (Rev B, 02/2010) (pdf, 603 kB) 产品数据手册 PDF
AN-928: 了解高速DAC测试和评估  (pdf, 4445 kB) 应用笔记 PDF
AN-912: 用平衡电流输出DAC驱动中心抽头变压器[中文版]  (pdf, 363 kB) 应用笔记 PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) 应用笔记 PDF
AN-834: AD9786/AD9726校准引擎  (pdf, 354 kB) 应用笔记 PDF
AN-834: AD9786/AD9726 Calibration Engine  (pdf, 354 kB) 应用笔记 PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
应用笔记 PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
应用笔记 PDF
Analog Devices Unveils Industry's Fastest 16-Bit Digital-To-Analog Converter for High-Frequency Applications
World-leading supplier of data converters breaks new speed threshold with 600 MSPS TxDAC+ converter (ChipCenter, 9/2003)
产品评述 HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) 解决方案通报 PDF
数模转换器IC 解决方案,第10卷 • 第1期  (pdf, 2912 kB) 解决方案通报 PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) 解决方案通报 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
DAC 谐波分析器
这款工具能够显示DAC输出中的谐波镜像和杂散。用户可以定义一个后置DAC模拟滤波器来抑制这些镜像。此滤波器的影响绘制成图形,显示在随附的图表中。
DAC Harmonic Analyzer HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD9726 型号选项