AD8024: 四核350 MHz 24 V放大器 |
AD8024是一款建立时间短、高速、高输出电压、四核电流反馈型运算放大器。它采用ADI公司专有XFHV高速双极性工艺制造,能驱动至其24 V供电轨的1.3 V范围以内。每个放大器均具有高输出电流能力,可以驱动高容性负载。
| Part# | V Span Max | Iq per Amplifier | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | 6.5V | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | 6.5V | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - | 18 - Channel Gamma Buffer with Regulator |
| ADD8701 | 16V | 1mA | 4.5MHz | n/a | 35mA | n/a | 6V/µs | 4mV | 500nA | - | Low Cost, 16 V, 12-Channel Gamma Buffer w/ Integrated High Drive Amplifier |
| AD8565 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.56 | 16V, Single-Supply, Rail-Rail In/Out, Operational Amplifier |
| AD8568 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| ADD8709 | 16.5V | 0.94mA | 4.5MHz | n/a | 15mA | 200pF | 6V/µs | 5mV | 1.5µA | - | 18-Channel Gamma Buffer with Regulator |
| AD8566 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.71 | 16V, Single-Supply, Rail-Rail In/Out, Dual Operational Amplifier |
| ADD8710 | 18V | 0.91mA | 5MHz | n/a | 10mA | n/a | 8V/µs | 4mV | 500nA | $1.84 | 10-Channel Gamma Buffer with Vcom Driver |
| AD8567 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.93 | 16V, Single-Supply, Rail-Rail In/Out, Quad Operational Amplifier |
| ADD8706 | 16.5V | 1.35mA | 6MHz | 80dB | 15mA | n/a | 6V/µs | 2mV | 400nA | - | 16 V, (5 + 1)-Channel Operational Amplifier |
| AD8614 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $1.15 | Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8024 | 24V | 17mA | 200MHz | 280dB | 50mA | 1nF | 390V/µs | 2mV | 1µA | $4.32 | Quad, 350 MHz, 24 V Amplifier |
| AD8569 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Quad, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| AD8641 | 26V | 290µA | 3.5MHz | 103dB | 12mA | 500pF | 3V/µs | 50µV | 0.25pA | $1.47 | Low Power, Rail-to-Rail Output Precision JFET Amplifier |
| AD8644 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $2.30 | Quad, Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8570 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Octal, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8024AR | 最后订购时间 | 16 ld SOIC | 16 | 工业 | $ 4.70 | $ 4.51 | 11/27/2009 | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8024AR-REEL | 最后订购时间 | 16 ld SOIC | 16 | 工业 | - | $ 4.51 | - | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8024AR-REEL7 | 最后订购时间 | 16 ld SOIC | 16 | 工业 | - | $ 4.51 | - | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8024ARZ | 量产 | 16 ld SOIC | 16 | 工业 | $ 4.49 | $ 4.32 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8024ARZ-REEL | 量产 | 16 ld SOIC | 16 | 工业 | - | $ 4.32 | 01/29/2010 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8024ARZ-REEL7 | 量产 | 16 ld SOIC | 16 | 工业 | - | $ 4.32 | - | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。