ADA4000-2: Dual, Low Cost, Precision JFET Input Operational Amplifier |
The ADA4000-1/ADA4000-2/ADA4000-4 are JFET input operational amplifiers featuring precision, very low bias current, and low power. Combining high input impedance, low input bias current, wide bandwidth, fast slew rate, and fast settling time, the ADA4000-1/ADA4000-2/ADA4000-4 are ideal amplifiers for driving analog-to-digital inputs and buffering digital-to-analog converter outputs. The input ...More
The ADA4000-1/ADA4000-2/ADA4000-4 are JFET input operational amplifiers featuring precision, very low bias current, and low power. Combining high input impedance, low input bias current, wide bandwidth, fast slew rate, and fast settling time, the ADA4000-1/ADA4000-2/ADA4000-4 are ideal amplifiers for driving analog-to-digital inputs and buffering digital-to-analog converter outputs. The input common-mode voltage includes the positive power supply, which makes the part an excellent choice for high-side signal conditioning.
Additional applications for the ADA4000-1/ADA4000-2/ ADA4000-4 include electronic instruments, ATE amplification, buffering, integrator circuits, instrumentation-quality photodiode amplification, and fast precision filters (including PLL filters). The parts also include utility functions, such as reference buffering, level shifting, control I/O interface, power supply control, and monitoring functions.
ApplicationsData Sheet, Rev. A, 3/09
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8620 | 25MHz | 50V/µs | 85µV | 2pA | 6nV/rtHz | 2 | -40 to +125 |
| ADA4000-2 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 2 | -40 to +125 |
| AD8652 | 50MHz | 41V/µs | 100µV | 1pA | 5nV/rtHz | 2 | -40 to +125 |
| AD8610 | 25MHz | 60V/µs | 75µV | 2pA | 6nV/rtHz | 1 | -40 to +125 |
| ADA4000-1 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 1 | -40 to +125 |
| ADA4000-4 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 4 | -40 to +125 |
| ADTL082 | 5MHz | 20V/µs | 1.5mV | 2pA | 16nV/rtHz | 2 | -40 to +125 |
| AD8651 | 50MHz | 41V/µs | 100µV | 1pA | 4.5nV/rtHz | 1 | -40 to +125 |
| AD8028 | 190MHz | 100V/µs | 200µV | 4µA | 4.3nV/rtHz | 2 | -40 to +125 |
| AD8616 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADA4000-2ARMZ | 量产 | 8 | 工业 | $ 1.55 | $ 1.31 | 11/13/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 | |
| ADA4000-2ARMZ-RL | 量产 | 8 ld MSOP | 8 | 工业 | $ | $ 1.31 | 11/13/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADA4000-2ARZ | 量产 | 8 ld SOIC | 8 | 工业 | $ 1.55 | $ 1.31 | 11/13/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| ADA4000-2ARZ-R7 | 量产 | 8 ld SOIC | 8 | 工业 | $ | $ 1.31 | - | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADA4000-2ARZ-RL | 量产 | 8 ld SOIC | 8 | 工业 | $ | $ 1.31 | 11/13/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。