AD8214: High Voltage Threshold Detector
The AD8214 is a fast, high common-mode voltage threshold detector, which operates with a single supply of 5 V to 65 V. Internally the AD8214 features a fast comparator that is optimized for high ...More
AD8214: High Voltage Threshold Detector
Product Description
The AD8214 is a fast, high common-mode voltage threshold detector, which operates with a single supply of 5 V to 65 V. Internally the AD8214 features a fast comparator that is optimized for high side operation. It also includes a stable 2.4 V series regulator, which is referenced with respect to the supply voltage. The purpose of the regulator is to provide power to the internal electronics, and set an input comparison threshold below the supply voltage. The inputs of the AD8214 may be operated at, slightly above, or below the power supply. The differential voltage range between the inputs of the AD8214 is 500 mV.
The device features a current output. This current is <100 nA when -IN > +IN and 1 mA when +IN > -IN. The input voltages are referenced to the supply voltage, as is the internal 2.4 V regulator. The input-to-output response time is typically <100 ns.
The AD8214 is available in an 8-lead MSOP package. The operating temperature range is -40°C to +125°C, making it ideal for industrial, consumer and automotive applications.
快速链接
- 产品数据手册 Rev 0, 11/2006, (pdf, 404 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- Input-to-output response: <100 ns
- High input common-mode voltage range
Operating: 5 V to 65 V
Survival: 0 V to 68 V - Current output
- Hysteresis: 10 mV
- Integrated 2.4 V regulator
- Wide operating temperature range:
-40°C to +125°C - 8-lead MSOP package
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8214
High Voltage Threshold Detector
Functional Block Diagram for AD8214
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.21 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.62 |
| AD8228 | - | 650 | 100 | 10,100 | - | - | - | - | - | -40 to +85 | - | $3.03 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.67 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.52 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.32 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8214 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8214ARMZ | Prodn | 8 ld MSOP | 8 | Ind | $ 0.76 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8214ARMZ-R7 | Prodn | 8 ld MSOP | 8 | Ind | $ 0.76 | 11/07/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD8214ARMZ-RL | Prodn | 8 ld MSOP | 8 | Ind | $ 0.76 | 09/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close