添加到信号链设计器

AD8565:  16 V轨到轨运算放大器(单路)

产品详情

AD8565/AD8566/AD8567均为低成本、单电源、轨到轨输入和输出运算放大器,并针对LCD监视器应用进行了优化,采用先进的高压CBCMOS工艺制造。AD8565内置一个放大器,AD8566内置两个放大器,AD8567内置四个放大器。

这些LCD运算放大器具有高压摆率、35 mA连续输出驱动电流、250 mA峰值输出驱动电流和高容性负载驱动能力,电源电压范围较宽,失调电压低于10 mV。AD8565/AD8566/AD8567是LCD灰阶基准电压缓冲和VCOM应用的理想之选。

AD8565/AD8566/AD8567的额定温度范围为−40°C至+85°C。AD8565单路放大器采用5引脚SC70封装。AD8566双路放大器采用8引脚MSOP封装。AD8567四路放大器采用14引脚TSSOP封装和16引脚LFCSP封装。

应用

  • LCD基准电压驱动器
  • 便携式电子设备
  • 通信设备
  • 数据手册,Rev. D,2/06

    特点和优势

    • 单电源供电:4.5 V至16 V
    • 输入可以超出供电轨
    • 轨到轨输出摆幅
    • 连续输出电流:35 mA
    • 峰值输出电流:250 mA
    • 失调电压:10 mV
    • 压摆率:6 V/μs
    • 单位增益稳定,可驱动高容性负载
    • 电源电流:每个放大器700 μA

    AD8565 引脚配置框图

    文档

    快讯名称 内容类型 文件类型
    AD8565/AD8566/AD8567: 16 V Rail-to-Rail Operational Amplifiers Data Sheet  (Rev G, 03/2010) (pdf, 340 kB) 产品数据手册 PDF
    Amplifier pricing where you want it,  (pdf, 1037 kB)
    ... performance where you need it.
    概况 PDF
    Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
    Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
    概况 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    运算放大器误差预算计算器
    这款在线工具用图形方式说明简单运放缓冲器的范围、增益和精度问题。
    Amplifier Error Budget Analysis HTML
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    AD8565 SPICE Macro Model SPICE 模型 HTML