Добавить в Мастер Структурных Схем

ADG5236:  High Voltage Latch-Up Proof, Dual SPDT Switches

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADG5236 is a monolithic CMOS device containing two independently selectable single-pole/double throw (SPDT) switches. An EN input on the LFCSP package enables or disables the device. When disabled, all channels switch off. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. Both switches exhibit break-before-make switching action for use in multiplexer applications.

The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed together with high signal bandwidth make the device suitable for video signal switching.

APPLICATIONS

  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS

  1. Trench Isolation Guards Against Latch-Up.
    A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
  2. Ultralow capacitance and < 1 pC charge injection.

  3. Dual-Supply Operation.
    For applications where the analog signal is bipolar, the ADG5236 can be operated from dual supplies up to ±22 V.
  4. Single-Supply Operation.
    For applications where the analog signal is unipolar, the ADG5236 can be operated from a single rail power supply up to 40 V.
  5. 3 V Logic Compatible Digital Inputs.
    VINH = 2.0 V, VINL = 0.8 V.
  6. No VL Logic Power Supply Required.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Latch-up proof
  • 2.5 pF off source capacitance
  • 12 pF off drain capacitance
  • −0.6 pC charge injection
  • Low leakage: 0.4 nA maximum at 85ºC
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range

Functional Block Diagram for ADG5236

Документация

Наименование Тип контента Тип файлов
ADG5236: High Voltage Latch-Up Proof, Dual SPDT Switches Data Sheet (Rev B, 11/2013) (pdf, 435 kB) Технические описания PDF
CN0269: 18-Bit, 1.33 MSPS, 16-Channel Data Acquisition System  (pdf, 1177 kB) Circuit Note PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть