ADG1409:  5 Ω Μax Ron, 4 - /8 - Channel ±15 V /12 V /± 5 V Multiplexers

The ADG1408 and ADG1409 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1408 switches one of eight inputs to a common ...More

ADG1409:  5 Ω Μax Ron, 4 - /8 - Channel ±15 V /12 V /± 5 V Multiplexers

Product Description

The ADG1408 and ADG1409 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1408 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1, and A2. The ADG1409 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched OFF.

The ADG1408/ADG1409 are designed on an enhanced CMOS process that provides low power dissipation yet gives high switching speed and low on resistance. Each channel conducts equally well in both directions when ON and has an input signal range that extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break-before- make switching action, preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

Features

  • 5 Ω Max On Resistance
  • 0.5 Ω Max On Resistance
  • Flatness 33 V Supply Maximum Ratings
  • Fully Specified at ±15 V /12 V /±5 V
  • 3 V Logic Compatible Inputs
  • Rail - to - Rail Operation
  • Break - Before - Make Switching Action
  • 16 - Lead TSSOP Packages
  • Typical Power Consumption (< 0.03 µW)

Diagrams

ADG1409 Diagram
Functional Block Diagram for ADG1409

Характеристики

Sw/Mx Function x # (4:1) x 2
Interface Type Parallel
Available Packages CSP,SOP
Max Analog Signal Range Vss to Vdd
Ron (Ohms) 4Ohms
Ron Match (Ohms) 0.2Ohms
Cs (OFF) 14pF
Cs, Cd (ON) 90pF
Off Isolation (-dB) -70dB
Bandwidth 115MHz

Посмотреть другие компоненты

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4